Product Details

Development system for evaluation of the ADuC7029 , fully integrated, 1 MSPS, 12-bit data acquisition systems incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip.

The QuickStart Kits for the ADuC702x Precision Analog Microcontrollers feature debug via UART and an assembly & C-source debugging environment.


ADUC7029 DEVELOPMENT KIT

Development Tools QuickStart System
Evaluation Board
Power Supply
Serial Cable
Windows Serial Downloader
PLA Tool
Elves
Code Example
Documentation
Keil uVision Evaluation Version
IAR EW51 Evaluation version
miDAS-Link JTAG Emulator

Documentation

GETTING STARTED WITH THE EVALUATION KIT

EVALUATION BOARD DOCUMENTATION

ADuC7029 Evaluation Tools

APPLICATION NOTES

  • AN-904: ADuC7028 Evaluation Board Reference Guide (pdf)
  • AN-724: ADuC702x Serial Download Protocol (pdf)

GENERAL INFORMATION ON DEVELOPMENT TOOLS

Software and Tools

Tool Vendors:

  • IAR EWARM evaluation version integrated software development tool. 32kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger.
  • Keil MDKARM evaluation version integrated software development tool. 16kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger.

ADI Tools:

  • ARMWSD - UART Downloader, supporting in-circuit serial programming. (zip)
  • Elves - v2.0.0.1 Tool to assist in using the peripheral function libraries. (zip)
  • The On-Chip Kernel is a piece of firmware permanently embedded onto each ADuC702x product. It allows in-system serial programming and debugging.
  • PLATool - Standalone graphical tool allowing the user to easily choose the input/output and function of the PLA elements and generating C or assembly code. (zip)
  • I2CWSD.exe Serial download supporting in-circuit programming using I2C, LIN protocol 4 and LIN protocol 6.

ADI Software and Examples:

ADuC702x Code Examples

Function Libraries

Evaluation Software (ADuC7xxxVxx.exe)

Adapters and Interposers

SampleBuy

Price, packaging, availability

ADuC7029 QuickStart Plus Development System
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADUC7029QSZ Status: Production ADuC7029 Quickstart development system $59.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close