Development system for evaluation of the ADuC7028, fully integrated, 1 MSPS, 12-bit data acquisition systems incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip.
The QuickStart Kits for the ADuC702x Precision Analog Microcontrollers feature debug via UART and an assembly & C-source debugging environment.
| Development Tools | QuickStart System |
|---|---|
| Evaluation Board | ![]() |
| Power Supply |
|
| Serial Cable | ![]() |
| Windows Serial Downloader | ![]() |
| PLA Tool | ![]() |
| Elves | ![]() |
| Code Example | ![]() |
| Documentation | ![]() |
| Keil uVision3 | ![]() |
| IAR Embedded Workbench and ROM Monitor | ![]() |
ADuC7028 Evaluation Tools
Buy© 1995 - Analog Devices, Inc. All Rights Reserved