Application Notes (8)
-
AN-908: Interfacing the HD44780-Based Character LCD to an ADuC702x
(pdf, 111 kB)
- AN-908 Companion Code (zip, 45 kB)
-
AN-895: ADuC702x MicroConverter I2C-Compatible Interface
(pdf, 237 kB)
- AN-895 Companion Code (zip, 266 kB)
- AN-831: Implementing a Counter with the ADuC702x Family (pdf, 83 kB)
-
AN-806: I2C Download Protocol for ADuC70xxBCPZxxl Models
(pdf, 116 kB)
- AN-806: Companion Code, Schematic and USB Drivers (zip, 789 kB)
-
AN-798: Using the PWM to Generate Analog Output on the ADuC702x Family
(pdf, 137 kB)
The ADuC702x family integrates a 32-bit ARM7TDMI microcontroller and high precision analog blocks. Depending on the model, up to four 12-bit DACs are available. In some applications where more analog output is required, the PWM can also be used as a low resolution DAC. This application note describes how to generate an extra analog output from a PWM. - AN-765: Measuring Duration of a Short Pulse on the ADuC702x Family (pdf, 108 kB)
-
AN-759: Expanding the Number of DAC Outputs on the ADuC8xx and ADuC702x Families (uC012)
(pdf, 112 kB)
- AN-759 Companion Code (zip, 3,464 bytes) (zip, 3 kB)
- AN-724: ADuC702x Serial Download Protocol (pdf, 141 kB)
Technical Articles (15)
-
Full-Featured Pedometer Design Realized with 3-Axis Digital Accelerometer
(pdf, 598 kB)
Analog Dialogue, June 2010 -
Healthcare at Home (Part II)
A major trend in medicine is to move treatments and monitoring out of the hospital or even the doctor's office and either attach them to the patient or enable it to be done in the home. What can device designers do to aid this effort and what technologies would help to enable it.
(EDN, February 25, 2008) -
Human Fall Detection Using New MEMS Accelerometer Technology
For humans, an unobserved fall can have very serious consequences. Statistics show that the majority of serious consequences are not the direct result of falling, but rather are due to a delay in assistance and treatment. Post-fall consequences can be greatly reduced if relief personnel can be alerted in time.
(ECN, December 9, 2009) - ICs for Low Power, Low Cost ECG Holter Monitors Support Standard Medical Wireless Bands
- Impedance Measurement Blood Analysis Systems
-
Integrated Route Taken to Pulse Oximetry
by Aude Richard and Brian Moss, Analog Devices, Inc. (EE Times, 12/6/2004) - Low Cost, Low Power, High Performance AED
- Low Power, Low Cost, Wireless ECG Holter Monitor
- Oscillometric Blood Pressure Measurement
-
Precision Analog Microcontroller Simplifies Optical Transceiver Design
by Eamon Neary and Nobuhiro Matsuzoe, Analog Devices, Inc. (Information Quarterly, Volume 3, Number 2, 2004) - Programmable Medical Infusion Pumps Offer High Reliability and Performance
- Reduce Noise and Power Levels with Precision Data Acquisition Solution
-
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
(Industrial Control DesignLine, 8/24/09 - Part 1 and 9/3/09 - Part 1) -
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards (Part 1 of 2)
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
(Industrial Control DesignLine, 8/24/09) -
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards (Part 1 of 2)
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
(Industrial Control DesignLine, 8/24/09)
Analog Dialogue (3)
-
ADuC702x Analog Microcontroller Generates Programmable Digital Waveforms
(Analog Dialogue, Volume 41 February 2007) -
Full-Featured Pedometer Design Realized with 3-Axis Digital Accelerometer
(pdf, 598 kB)
Analog Dialogue, June 2010 -
PLC Evaluation Board Simplifies Design of Industrial Process Control Systems
(Analog Dialogue, Vol. 43, April 2009)
Data Sheets (1)
Glossary (1)
Overview (3)
-
ICs for Programmable Logic Control and Distributed Control Systems
(pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems. -
Precision Analog Microcontrollers ARM7® and 8051 Series
(pdf)
ADI's two families of precision analog Flash microcontrollers address the growing need for integration, design ease, programmability, and precision analog performance demanded by industrial, instrumentation, communications, and automotive applications. - Precision Analog Microcontrollers—ARM7® and 8051 Series (pdf, 5834 kB)
Product Reviews (3)
-
"Arm"-ing Analog Microcontrollers
Analog Devices moves the 32-bit ARM7 core where 8-bit analog-enabled MCUs once tread. (ED Online, 3/29/2004) -
2006 Microprocessor Directory
(EDN, August 2006) -
Microcontroller Adds Precision Analog
(EDN, 3/29/2004)
Recommended Reading (1)
User Guides (1)
- UG-181: PLC Demo System User Guide (pdf, 541 kB)