ADUC7019/20/21/22 Quick Start Development System

Product Details

Development systems for evaluation of the ADuC7019/ ADuC7020/ ADuC7021/ ADuC7122, fully integrated, 1 MSPS, 12-bit data acquisition systems incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip.

The QuickStart and QuickStart Plus Kits for the ADuC702x Precision Analog Microcontrollers feature debug via UART and an assembly & C-source debugging environment. In addition the QuickStart Plus Kit allows true non-intrusive JTAG emulation. You may who already have this emulator if you have evaluated other ADuC parts from Analog Devices. These kits are intended for any new users who want to have a comprehensive hardware development environment.

ADI also provides a MiniKit. This kit is ideal for system prototyping, student projects or university labs.

ADUC702x DEVELOPMENT KITS

Development Tools Mini Kit QuickStart System QuickStart Plus System
Mini Board
Evaluation Board
Power Supply
Serial Cable
Window Serial Downloader
PLA Tool
Elves
Code Example
Documentation
Keil uVision 3
IAR Embedded Workbench and ROM Monitor
miDAS-Link JTAG Emulator

Documentation

GETTING STARTED WITH THE EVALUATION KIT

EVALUATION BOARD DOCUMENTATION

ADUC702x Quickstart/Quickstart Plus Kit

ADUC702x Minikit

APPLICATION NOTES

  • AN-724: ADuC702x Serial Download Protocol (pdf, 141 kB)

GENERAL INFORMATION ON DEVELOPMENT TOOLS

  • Development Tools details on all tools available for all Precision Analog Microcontrollers

Software and Tools

Tool Vendors:

  • IAR EWARM evaluation version integrated software development tool. 32kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger.
  • Keil MDKARM evaluation version integrated software development tool. 16kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger.

ADI Tools:

  • ARMWSD - UART Downloader, supporting in-circuit serial programming (zip)
  • Elves - v2.0.0.1 Tool to assist in using the peripheral function libraries (zip)
  • The On-Chip Kernel is a piece of firmware permanently embedded onto each ADuC702x product. It allows in-system serial programming and debugging.
  • PLATool - Standalone graphical tool allowing the user to easily choose the input/output and function of the PLA elements and generating C or assembly code (zip)
  • I2CWSD.exe Serial download supporting in-circuit programming using I2C, LIN protocol 4 and LIN protocol 6
  • Downloaders using Vector CANoe® system:

ADI Software and Examples:

Adapters and Interposers

SampleBuy

Price, packaging, availability

ADUC7019/20/21/22 Quick Start Development System
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADUC7020MKZ Status: Production ADuC7019/20/21/22 Minikit development system $25.00 Yes -
EVAL-ADUC7020QSPZ Status: Production ADuC7019/20/21/22 Quickstart Plus development system $159.00 Yes -
EVAL-ADUC7020QSZ Status: Production ADuC7019/20/21/22 Quickstart development system $59.00 Yes -
EVAL-ADUC-CABLE1Z Status: Production UART Serial downloader cable $15.18 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close