Add to Signal Chain Designer

AD8626:  Precision, Low Power, Single-Supply, JFET Amplifier in MSOP

Product Details

Newer Alternatives:
  • ADA4610-2 with higher slew rate, lower IB and lower Isy or ADA4001-2 for a lower price alternative.

The AD862x is a precision JFET input amplifier. It features true single-supply operation, low power consumption, and rail-to-rail output. The outputs remain stable with capacitive loads of over 500 pF; the supply current is less than 630 µA/amp. Applications for the AD862x include photodiode transimpedance amplification, ATE reference level drivers, battery management, both line powered and portable instrumentation, and remote sensor signal conditioning including automotive sensors.

The AD862x’s ability to swing nearly rail-to-rail at the input and rail-to-rail at the output enables it to be used to buffer CMOS, DACs, ASICs, and other wide output swing devices in single-supply systems.

The 5 MHz bandwidth and low offset are ideal for precision filters.

The AD862x is fully specified over the extended industrial (−40°C to +85°C) temperature range. The AD8627 is available in both 5-lead SC70 and 8-lead SOIC surface-mount packages. The SC70 packaged parts are available in tape and reel only. The AD8626 is available in MSOP.

FEATURES and BENEFITS

  • SC70 Package
  • Very Low IB: 1 pA max
  • Single-supply Operation: 5 V to 26 V
  • Dual-supply Operation: ±2.5 V to ±13 V
  • Rail-to-rail Output
  • Low Supply Current:
    630 µA/amp typ
  • Low Offset Voltage: 500 µV max
  • Unity Gain Stable
  • No Phase Reversal

Pin Configuration Diagram for AD8626

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8626 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8626 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8626ARMZ Status: Production MICRO SOIC 8 Ind Tube, 50 $2.99 $2.63 Y  Material Info PCN Purchase Sample
AD8626ARMZ-REEL Status: Production 8 ld MSOP 8 Ind Reel, 3000 - $2.63 Y  Material Info PCN Purchase
AD8626ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.99 $2.63 Y  Material Info PCN Purchase
AD8626ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $2.63 Y  Material Info PCN Purchase
AD8626ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $2.63 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

PRAOPAMP Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close