ADA4001-2

RECOMMENDED FOR NEW DESIGNS

Low Noise, Low Input Bias Current, Rail-to-Rail Output, JFET Dual Op Amp

Viewing:

Overview

  • Low TCVOS:
    ±5 μV/°C typical
  • Low input bias current:
    20 pA typical at VSY = ±15 V
  • Low noise
    - 7.7 nV/√Hz typical at
    f = 1 kHz
    - 1.2 μV rms at 20 Hz to 20 kHz
  • Low distortion: 0.00006%
  • No phase reversal
  • Rail-to-rail output
  • Unity-gain stable

The ADA4001-2 is a dual JFET amplifier that features low input bias current, low input voltage noise, low input current noise, and rail-to-rail output.

The combination of low offset, low noise, and very low input bias currents makes this amplifier especially suitable for high impedance sensor amplification and precise current measure-ments using shunts. The combination of dc precision, low noise, and fast settling time results in superior accuracy in medical instruments, electronic measurement, and automated test equipment. Unlike many competitive amplifiers, the ADA4001-2 maintains fast settling performance even with substantial capacitive loads. Unlike many older JFET amplifiers, the ADA4001-2 does not suffer from output phase reversal when input voltages exceed the maximum common-mode voltage range.

Fast slew rate and great stability with capacitive loads make the ADA4001-2 a perfect fit for high performance filters. Low input bias currents, low offset, and low noise result in a wide dynamic range of photodiode amplifier circuits. Low noise and low dis-tortion, high output current, and excellent speed make the ADA4001-2 a great choice for audio applications.

The ADA4001-2 is specified over the −40°C to +125°C extended industrial temperature range.

The ADA4001-2 is available in an 8-lead narrow SOIC package.

Applications

  • Instrumentation
  • Medical Instruments
  • Multipole filters
  • Precision current measurement
  • Photodiode amplifiers
  • Sensors
  • Audio

ADA4001-2
Low Noise, Low Input Bias Current, Rail-to-Rail Output, JFET Dual Op Amp
ADA4001-2-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

SPICE Model 1


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board
EVAL-OPAMP-2 EVAL-OPAMP-2 EVAL-OPAMP-2

Latest Discussions

No discussions on ADA4001-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed