RMS to DC Converters

RMS is a fundamental measurement of an ac signal. RMS to DC converters manufactured by ADI are used in a wide variety of applications where precision, low power measurement of ac signal is the prime objective. An ADI RMS-to-DC converter offers 'real time' measurements, i.e. there are no latency issues such as those that limit the frequency response of other technologies - the dc output is simply the equivalent of the RMS input, over a wide range of input frequencies, and for complex waveforms not limited to sine-waves. ADI offers a wide range of RMS-DC converters optimized for the most demanding performance, power and cost applications satisfying True RMS needs.

For more detailed design and applications information, please see our RMS to DC Converter Application Guide.

Loading Selection Table Data. Please wait...

Processing request. Please wait.

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

  • No Parts Returned: Adjust the filters on your least critical selection parameters in order to broaden your search.

RMS-to-dc Converters
  • Use Up or Down Arrows in Heading to Sort in Ascending or Descending Order
  • Narrow Results by Entering Values in Numeric Fields or by Pull Down Selections

Add/Remove Parameters












Part#
Results: 5
Total Error (@ 25°C)BW (kHz@ 100mV)Supply VoltageMax Input Level (Vrms)dB Output (Y/N)Supply Current Error (%@ CF = 3)Error %@ CF = As ShownTemp Range (°C)PackagePrice* (1000-4999)
Sort
parameter
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
AD536A+/-2+/-0.2 (mV)450+/-157Y20.1-1.0 (@CF =7)-55 to 125 CDIP, HEADER, LCC, DIE $7.87
AD636+/-0.2+/-0.5 (mV)1500+3/-58.5Y10.2-0.5 (@CF =6)0 to 70CDIP, HEADER, DIE $6.18
AD637+/-0.5+/-0.2 (mV)8000+/-1510.6Y3+/-0.1±1 (@CF =10)-55 to 125 SOIC, CDIP, HEADER, DIE $11.01
AD736+/-0.2+/-0.3 (mV)33+2.8/-3.21N0.20.7±2.5 (@CF =5)-40 to 85SOIC, CDIP, PDIP $4.21
AD737+/-0.2+/-0.3 (mV)33+/-2.51N0.160.7±2.5 (@CF =5)-40 to 85SOIC, CDIP, PDIP $3.35
Please scroll down to see more data.
back to top