AD797:  Ultralow Distortion, Ultralow Noise Op Amp

The AD797 is a very low noise, low distortion operational amplifier ideal for use as a preamplifier. The low noise of 0.9 nV(root)Hz and low total harmonic distortion of -120 dB at audio bandwidths ...More

AD797:  Ultralow Distortion, Ultralow Noise Op Amp

Product Description

The AD797 is a very low noise, low distortion operational amplifier ideal for use as a preamplifier. The low noise of 0.9 nV(root)Hz and low total harmonic distortion of -120 dB at audio bandwidths give the AD797 the wide dynamic range necessary for preamps in microphones and mixing consoles.

Furthermore, the AD797's excellent slew rate of 20 V/µs and 110 MHz gain bandwidth make it highly suitable for low frequency ultrasound applications.

The AD797 is also useful in IR and Sonar Imaging applications where the widest dynamic range is necessary. The low distortion and 16-bit settling time of the AD797 make it ideal for buffering the inputs to Sigma Delta ADCs or the outputs of high resolution DACs especially when they are used in critical applications such as seismic detection and spectrum analyzers. Key features such as a 50 mA output current drive and the specified power supply voltage range of ±5 to ±15 volts make the AD797 an excellent general purpose amplifier.

Applications

  • Professional audio preamplifiers
  • IR, CCD, and sonar imaging systems
  • Spectrum analyzers
  • Ultrasound preamplifiers
  • Seismic detectors
  • Σ-Δ ADC/DAC buffers
  • Features

    • Low Noise:
      0.9 nV/vHz typ (1.2 nV/vHz max) Input
      Voltage Noise at 1 kHz
      50 nV p-p Input Voltage Noise, 0.1 Hz to
      10 Hz
    • Low Distortion:
      -120 dB Total Harmonic Distortion at 20 kHz
    • Excellent DC Precision
      80 µV max Input Offset Voltage
      1.0 µV/°C VOS Drift
    • High Output Drive Current of 50 mA
    • Excellent AC Characteristics
      800 ns Settling Time to 16 Bits
      (10 V Step)
      110 MHz Gain Bandwidth (G = 1000)
      8 MHz Bandwidth (G = 10)
      280 kHz Full Power Bandwidth at
      20 V p-p
      20 V/µs Slew Rate
    • Specified for ±5 V and
      ±15 V Power Supplies
    Circuits from the Lab

    Find more at our Circuits Library.

    Products Used in This Circuit:
    AD1582, AD7328, AD780, AD797, AD8610, AD8620, ADR381, ADR391, REF192

    Circuit Types:  ADC Circuit/Driver
    Applications:  Instrumentation; Process Control
    Optimized For:  High Performance

    Diagrams

    AD797 Diagram
    Pin Configuration Diagram for AD797
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    View Sales and Distribution Offices