Add to Signal Chain Designer

OP07S:  Aerospace Ultra Low Offset Voltage Op Amp

Product Details

The OP07 has very low input offset voltage that is obtained by trimming at the wafer stage. These low offset voltages generally eliminate any need for external nulling. The OP07 also features low input bias current and high open-loop gain. The low offsets and high open-loop gain make the OP07 particularly useful for high gain instrumentation applications.

The wide input voltage range of ±13 V minimum combined with a high CMRR and high input impedance provide high accuracy in the noninverting circuit configuration. Excellent linearity and gain accuracy can be maintained even at high closed-loop gains. Stability of offsets and gain with time or variations in temperature is excellent. The accuracy and stability of the OP07, even at high gain, combined with the freedom from external nulling have made the OP07 an industry standard for instrumentation applications.

FEATURES and BENEFITS

  • Low VOS: 75 µV Max
  • Low VOS Drift: 1.3 µV/°C Max
  • Ultrastable vs. Time: 1.5 µV/Month Max
  • Low Noise: 0.6 µV p-p Max
  • Wide Input Voltage Range: ±14 V
  • Wide Supply Voltage Range: 3 V to 18 V

OP07S Pin Configuration Diagram

OP07S Pin Configuration Diagram
OP07S Pin Configuration Diagram

Contact Aerospace Marketing

Please contact Aerospace Marketing for availability: Aero@analog.com

Documentation

Title Content Type File Type
OP07S Military Data Sheets (Rev E, 03/2011) (pdf) Data Sheets PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Aerospace Information PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Aerospace Information PDF
Aerospace Products Package Brochure  (pdf, 391 kB)
This brochure gives reference to the various packages offered by the Aerospace Product Line which are in compliance with MIL-STD-1835.
Aerospace Information PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Aerospace Information PDF
RAQs index Rarely Asked Questions HTML
OP07S Generic Radiation Report  (pdf, 38 kB) Generic Radiation Reports PDF
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

OP07S Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962R9863901VGA Status: Production ROUND HEADER/METAL CAN 8 Mil Tube, 18 - - N  Material Info PCN Contact ADI
5962R9863901VHA Status: Production CER. FLATPACK WITH LEADS 10 Mil Tray, 19 - - N  Material Info PCN Contact ADI
5962R9863901VPA Status: Production CERDIP GLASS SEAL 8 Mil Tube, 48 - - N  Material Info PCN Contact ADI
JM38510/13501BGA Status: Production ROUND HEADER/METAL CAN 8 Mil Tube, 100 $34.73 $30.57 N  Material Info PCN Purchase
JM38510/13501BPA Status: Production CERDIP GLASS SEAL 8 Mil Tube, 48 $34.73 $30.57 N  Material Info PCN Purchase
JM38510/13501SGA Status: Production ROUND HEADER/METAL CAN 8 Mil Tube, 18 - - N  Material Info PCN Contact ADI
JM38510/13501SPA Status: Production CERDIP GLASS SEAL 8 Mil Tube, 48 - - N  Material Info PCN Contact ADI
JM38510/13502BGA Status: Production ROUND HEADER/METAL CAN 8 Mil Tube, 100 $15.27 $12.52 N  Material Info PCN Purchase
JM38510/13502BPA Status: Last Time Buy CERDIP GLASS SEAL 8 Mil Tube, 48 - - N  Material Info PCN/PDN Contact ADI
JM38510/13502SGA Status: Production ROUND HEADER/METAL CAN 8 Mil Tube, 18 - - N  Material Info PCN Contact ADI
JM38510/13502SPA Status: Production CERDIP GLASS SEAL 8 Mil Tube, 48 - - N  Material Info PCN Contact ADI
OP070000C Status: Production CHIPS OR DIE 0 Mil Tray, 221 - - Y  Material Info Notify Me Contact ADI
OP07R000C Status: Production CHIPS OR DIE 0 Mil Tray, 221 - - Y  Material Info Notify Me Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close