OP07S

PRODUCTION

Aerospace Ultra Low Offset Voltage Op Amp

Viewing:

Overview

  • Low VOS: 75 µV Max
  • Low VOS Drift: 1.3 µV/°C Max
  • Ultrastable vs. Time: 1.5 µV/Month Max
  • Low Noise: 0.6 µV p-p Max
  • Wide Input Voltage Range: ±14 V
  • Wide Supply Voltage Range: 3 V to 18 V
OP07S
Aerospace Ultra Low Offset Voltage Op Amp
OP07S-F-10-1 Pin Configuration OP07S Pin Configuration OP07S Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • OP07
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed