Complete, Fully Calibrated Log-Limiting IF Amplifier
100 dB Dynamic Range: –91 dBV to +9 dBV
Stable RSSI Scaling Over Temperature and Supplies:
20 mV/dB Slope, –95 dBm Intercept
±0.4 dB RSSI Linearity up to 200 MHz
Fully Differential Inputs, RIN = 1 kΩ,
CIN = 2.5 pF
Single Supply of +2.7 V to +6.5 V at
16 mA Typical
Programmable Limiter Gain and
Output Current
Differential Outputs to 10 mA,
2.4 V p-p
Overall Gain 90 dB, Bandwidth 400 MHz
Constant Phase (Typical ±56 ps
Delay Skew)
500 ns Power-Up Time, <1 mA
Sleep Current