AD8306-EVALZ is a fully populated, 4-layer, FR4-based, full featured evaluation board designed to allow easy evaluation of all features of the AD8306. RF input, limiter output and VLOG output SMA connections with single ended setups are featured. There is an option of full differential signaling on the RF input and limiter output at card edge if the user desires. Access to the +5V/16 mA supply is achieved with clip leads to the Vs and COM testpoints; it has a range from +2.7 to +6.5V.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved