Award Winning iSensor® Technology
Highly Integrated and Programmable Motion Sensor Processing for Industrial Applications
|
Watch the iSensor® demo video from Electronica, Munich, 2008 |
For more information on ...
|
![]() i Sensor drivers for Labview now available at NI Developer Zone |
Low g iSensor® Accelerometer Selection Table
High g iSensor® Accelerometer Selection Table
Applications/Product Cross-Reference Table (pdf, 16.9 KB)
Product Family
| ADIS16220
Programmable Digital Vibration Sensor
The ADIS16220 iSensor® is a digital vibration sensor that combines industry-leading iMEMS® sensing technology with a signal processor that provides a convenient user interface, optimizes power dissipation, and manages user operational controls. The 22 kHz sensor...More |
| ADIS16240
Low Power Programmable Impact Sensor and Recorder
The ADIS16240 is a fully integrated digital shock detection and recorder system. It combines industry-leading iMEMS® technology with a signal processing solution that optimizes dynamic performance for low-power applications. The triple-axis sensing element...More |
| ADIS16300
Four Degrees of Freedom Inertial Sensor
The ADIS16300 provides a complete inertial sensing system including a yaw rate gyroscope and a tri-axis accelerometer, in a compact module fully ready for system integration. With Analog Devices' iMEMS® sensor technology at its core,...More |
| ADIS16405
High Precision Tri-Axis Gyroscope, Accelerometer, Magnetometer
The temperature calibrated ADIS16405 provides complete tri axis inertial and magnetometer sensing in a compact module fully ready for system integration. The calibrated temperature range is -40 to 85C, with Operation over -40 to 105C. With Analog Devices' ...More |
| ADIS16365
High-Precision Tri Axis Inertial Sensor
The temperature calibrated ADIS16365 provides complete tri axis inertial sensing (both angular and linear motion) in a compact module fully ready for system integration. The calibrated temperature range is -40 to 85C, ...More |
| ADIS16364
High Precision Tri-Axis Inertial Sensor
The temperature calibrated ADIS16364 provides complete tri axis inertial sensing (both angular and linear motion) in a compact module fully ready for system integration. Dynamic Range is 300°/s for the gyros and 5 g for ...More |
| ADIS16355
High-Precision Tri Axis Inertial Sensor
The temperature calibrated ADIS16355 provides complete tri axis inertial sensing (both angular and linear motion) in a compact module fully ready for system integration. The calibrated temperature range is -40 to 85C. With Analog Devices' ...More |
| ADIS16354
Tri Axis Inertial Sensor
The temperature calibrated ADIS16354 provides complete tri axis inertial sensing (both angular and linear motion) in a compact module fully ready for system integration. The calibrated temperature range is -20 to 70C, with ...More |
| ADIS16350
Tri Axis Inertial Sensor
The ADIS16350 provides complete tri axis inertial sensing (both angular and linear motion) in a compact module fully ready for system integration. With Analog Devices' iMEMS sensor technology at its core, the ADIS16350 ...More |
| ADIS16209
High Accuracy, Dual-Axis Digital Inclinometer & Accelerometer
The ADIS16209 is a high-accuracy (0.1 degree), digital inclinometer, that accommodates both dual-axis horizontal (±30°) and single axis vertical (±180°) operation. The standard supply voltage (+3.3V) and ...More |
| ADIS16130
Digital Output, High-Precision Angular Rate Sensor
The ADIS16130 is a low noise, digital output, angular rate sensor (gyroscope) that includes all embedded signal conditioning required to provide a low noise, output response over the complete dynamic range of ±250°/sec. ...More |
| ADIS16060
Wide Bandwidth Yaw Rate Gyroscope with SPI
The ADIS16060 is a yaw-rate gyroscope with an integrated serial peripheral interface (SPI). It features an externally selectable bandwidth response and scalable dynamic range. The SPI port provides access to the rate sensor...More |
| ADIS16204
Programmable Hi-G Digital Accelerometer, Impact Sensor
The ADIS16204 is a Digital Output Dual-Axis Hi-G accelerometer optimized for impact/shock sensing applications, enabled by the Analog Devices iSensor™ integration. By enhancing the Analog Devices iMEMS® sensor ...More |
| ADIS16255
Programmable Low Power Gyroscope, with Temperature Compensation
The ADIS16255 is a complete angular rate measurement system (with Temperature Compensation) available in a single compact package enabled by Analog Devices' iSensor™ integration. By enhancing Analog Devices' ...More |
| ADIS16251
Programmable Gyroscope, 80 deg/sec range
The ADIS16251 is a complete angular rate measurement system available in a single compact package enabled by Analog Devices' iSensor™ integration. By enhancing Analog Devices' iMEMS® sensor ...More |
| ADIS16250
Programmable Low Power Gyro
The ADIS16250 is a complete angular rate measurement system available in a single compact package enabled by Analog Devices' iSensor integration. By enhancing Analog Devices' iMEMS® sensor ...More |
| ADIS16201
Programmable Dual Axis Accelerometer/Inclinometer
The ADIS16201 is a complete, dual-axis acceleration and inclination angle measurement system available in a single compact package enabled by ADI's iSensor™ integration. By enhancing ADI's iMEMS® sensor ...More |
| ADIS16203
Programmable Single Axis 360° Inclinometer
The ADIS16203 is a complete, single-axis 360° inclination angle measurement system available in a single compact package enabled by ADI's iSensor™ integration. By enhancing ADI's iMEMS® sensor ...More |
| ADIS16080
±80°/sec Yaw Rate Gyro with SPI Interface
The ADIS16080 is a complete angular rate sensor (gyroscope) that uses ADI's surface-mircomachining process to make a functionally complete angular rate sensor with an integrated Serial Peripheral Interface (SPI)...More |
| ADIS16100
±300°/sec Yaw Rate Gyro with SPI Interface
The ADIS16100 is a complete angular rate sensor (gyroscope) that uses ADI's surface-mircomachining process to make a functionally complete angular rate sensor with an integrated Serial Peripheral Interface (SPI)...More |
| ADIS16120
Low Noise Angular Rate Sensor
The ADIS16120 is a low noise, angular rate sensor (gyroscope) that includes all of the necessary embedded signal conditioning to provide a low noise, analog output over the complete dynamic range of ±300°/sec...More |
| ADIS16003
Dual Axis ± 1.7g Accelerometer with SPI Interface
The ADIS16003 is a low cost, low power, complete dual-axis accelerometer with an integrated Serial Port Interface, along with embedded analog signal conditioning and temperature sensor. The ADIS16003 measures acceleration...More |
| ADIS16006
Dual Axis ± 5g Accelerometer with SPI Interface
The ADIS16006 is a low cost, low power, complete dual-axis accelerometer with an integrated Serial Port Interface, along with embedded analog signal conditioning and temperature sensor. The ADIS16006 measures acceleration...More |
Request Additional Information or Samples:
Advertorial
Highly Integrated, Programmable Single-Component Sensors Solve Problems in Industrial System Design
(pdf, 1,515,520 bytes)
Evaluation Boards
Additional information and software updates on iSensor Evaluation Tools
Press Releases
- Analog Devices' iSensor Multi-Axis Motion Sensor Wins European 2008 Elektra Award as Semiconductor Product of the Year
- Analog Devices' Inertial Sensors Deliver Cost-Effective, Easy-To-Implement Motion Sensing for Industrial and Medical Instrumentation
- Analog Devices' iSensor Intelligent Motion Sensor Wins 2008 E-Legacy Award
- Analog Devices Wins Gold Best of Sensors Expo Award
- Analog Devices' Inertial Sensor Reduces Cost And Complexity Of Industrial Motion Control Designs
- Analog Devices Makes Industry's Most Accurate, Easy-To-Use Tilt Sensor 100 Times Smaller Than Available Solutions
Product Highlights
- iSensor Motion Sensor Products
(pdf, 1,312 bytes) - ADIS16201 and ADIS16250Put MEMs in Motion for You
(pdf, 1,605,632 bytes) -
iSensor Intelligent Sensor/ADs, and amps target industrial applications
By Jeff Berman, News Editor -- EDN, 10/10/2005 - Product families made for high-voltage apps
eeProductCenter -- 10/10/2005 <
- MEMS-based gyros offer new options for precision guidance
By Bob Scannell, Analog Devices, Inc. (Military & Aerospace Electronics May, 2007)
Technical Articles
- Making MEMS Accelerometers Work in Motion Control
By Joseph Bergeron and Mark Looney, Analog Devices, Inc.
Planet Analog, July 13, 2007 - iSensor Gyroscope Takes the Worry out of Torque Checks
Integration of an innovative sensor boosts reliability in measuring rotational change in industrial fasteners
Lawrence D. Maloney, Contributing Editor -- Design News, August 20, 2007 -
Integrated MEMS Sensors for Industrial Control (pdf)
by Bob Scannell, Analog Devices, Inc. (EPN, 01/2007) -
Motionless Bandwidth Test for MEMS Sensors
by Mark Looney, Analog Devices, Inc.
(Analog Dialogue, Volume 41 - April 2007)
Solutions Bulletins
- Sensor ICs
Volume 7, Issue 4