ADIS16354

PRE-RELEASE

High Precision Tri-Axis Inertial Sensor

Viewing:

Overview

  • Tri-axis gyroscope with digital range scaling
    ±75°/s, ±150°/s, ±300°/s settings
    14-bit resolution
  • Tri-axis accelerometer
    ±1.7 g measurement range, 14-bit resolution
  • 350 Hz bandwidth
  • Factory calibrated sensitivity, bias, and alignment
    Calibration temperature range: −20°C to +70°C
    Operating temperature range: −40°C to +85°C
  • Digitally controlled bias calibration
  • See data sheet for additional features

The ADIS16354 iSensor™ is a complete triple axis gyroscope and triple axis accelerometer inertial sensing system. This sensor combines the Analog Devices, Inc., iMEMS® and mixed signal processing technology to produce a highly integrated solution, providing calibrated, digital inertial sensing. An SPI interface and simple output register structure allow for easy access to data and configuration controls.

The SPI port provides access to the following embedded sensors: X-, Y-, and Z-axis angular rates; X-, Y-, and Z-axis linear acceleration; internal temperature; power supply; and auxiliary analog input. The inertial sensors are precision-aligned across axes, and are calibrated for offset and sensitivity over a temperature range of −20°C to +70°C. An embedded controller dynamically compensates for all major influences on the MEMS sensors, thus maintaining highly accurate sensor outputs without further testing, circuitry, or user intervention.

The following programmable features simplify system integration:

  • In-system autobias calibration
  • Digital filtering and sample rate
  • Self-test
  • Power management
  • Condition monitoring
  • Auxiliary digital input/output
  • This compact module is approximately 23 mm × 23 mm × 23 mm and provides a convenient flex-based connector system.

    Applications

    • Guidance and control
    • Platform control and stabilization
    • Motion control and analysis
    • Inertial measurement units
    • General navigation
    • Image stabilization
    • Robotics

    ADIS16354
    High Precision Tri-Axis Inertial Sensor
    ADIS16354-fbl ADIS16354-pc
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Latest Discussions

    Recently Viewed