ADIS16060
ObsoleteWide Bandwidth Yaw Rate Gyroscope with SPI
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- Complete angular rate digital gyroscope
14-bit resolution - Scalable measurement range
Initial range: ±80°/sec (typical)
Increase range with external resistor - Z-axis (yaw rate) response
- SPI digital output interface
- High vibration rejection over wide frequency
- 5 V single-supply operation
- 8.2 mm × 8.2 mm × 5.2 mm package
- 2000 g-powered shock survivability
- 1 kHz bandwidth
Selectable using external capacitor - Externally controlled self-test
- Internal temperature sensor output
- Dual auxiliary 14-bit ADC inputs
- Absolute rate output for precision applications
- RoHS compliant
- −40°C to +105°C operation
The ADIS16060 is a yaw rate gyroscope with an integrated serial peripheral interface (SPI). It features an externally selectable bandwidth response and scalable dynamic range.
The SPI port provides access to the rate sensor, an internal temperature sensor, and two external analog signals (using internal ADC). The digital data available at the SPI port is proportional to the angular rate about the axis that is normal to the top surface of the package.
An additional output pin provides a precision voltage reference. A digital self-test function electromechanically excites the sensor to test the operation of the sensor and the signal-conditioning circuits.
The ADIS16060 is available in an 8.2 mm × 8.2 mm × 5.2 mm, 16-terminal, peripheral land grid array (LGA) package.
APPLICATIONS
- Platform stabilization
- Image stabilization
- Guidance and control
- Inertial measurement units
- Robotics
Documentation
Data Sheet 1
Application Note 3
Evaluation Design File 2
Frequently Asked Questions 2
Device Drivers 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADIS16060BCCZ | 16-Lead LGA (8.35mm x 8.2mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 3, 2022 - 22_0008 Addition of API Microelectronics Ltd as a Qualified Test Site for iSensor Inertial Sensor ADIS16060 |
||
| ADIS16060BCCZ | ||
|
May 22, 2017 - 17_0061 iSensor Land Grid Array (LGA) Laminate Change to Halogen Free |
||
| ADIS16060BCCZ | ||
|
Feb 9, 2016 - 16_0006 Change of Shipment Tray Dimension for ADIS16060 & ADIS16080. |
||
| ADIS16060BCCZ | ||
|
Apr 9, 2014 - 13_0070 CANCELLED: LGA Product Family PCB Plating Change |
||
| ADIS16060BCCZ | ||
|
May 11, 2012 - 10_0181 ADiS (Integrated Sensor) Land Grid Array (LGA) Assembly Site Transfer |
||
| ADIS16060BCCZ | ||
|
Jul 9, 2025 - 25_0008 ADIS16060 Product Discontinuance Notice |
||
| ADIS16060BCCZ | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?