content here.
content here.

ADXL346:  3-AXIS, ±2 G/±4 G/±8 G/±16 G ULTRALOW POWER DIGITAL ACCELEROMETER

The ADXL346 is a small, thin, ultralow power, 3axis accelerometer with high resolution (13bit)measurement at up to ±16 g. Digital output data is formatted as 16bit twos complement and is accessible through either a SPI (3or 4wire) or I2C digital interface.

The ADXL346 is well suited for mobile device applications. It measures the static acceleration of gravity in tiltsensing applications, ...More

ADXL346:  3-Axis, ±2 g/±4 g/±8 g/±16 g Ultralow Power Digital Accelerometer

Product Description

The ADXL346 is a small, thin, ultralow power, 3axis accelerometer with high resolution (13bit)measurement at up to ±16 g. Digital output data is formatted as 16bit twos complement and is accessible through either a SPI (3or 4wire) or I2C digital interface.

The ADXL346 is well suited for mobile device applications. It measures the static acceleration of gravity in tiltsensing applications, as well as dynamic acceleration resulting from motion or shock. Its high resolution (4 mg/LSB) enables measurement of inclination changes less than 1.0°.

Several special sensing functions are provided. Activity and inactivity sensing detect the presence or lack of motion by comparing the acceleration on any axis with userset thresholds. Tap sensing detects single and double taps in any direction. Freefall sensing detects if the device is falling. Orientation detection is capable of concurrent fourand sixposition sensing and a userselectable interrupt on orientation change for 2D or 3D applications. These functions can be mapped individually to either of two interrupt output pins. An integrated, patent pending memorymanagement systemwith 32level first in, first out (FIFO) buffer can be used to store data tominimize host processor activity and lower overall system power consumption.

Low power modes enable intelligent motionbased power management with threshold sensing and active acceleration measurement at extremely low power dissipation. The ADXL346 is supplied in a small, thin, 3 mm × 3 mm × 0.95 mm, 16lead, plastic package.

APPLICATIONS
  • Handsets Medical instrumentation
  • Gaming and pointing devices
  • Industrial instrumentation
  • Personal navigation devices
  • Hard disk drive (HDD) protection
    • Ultralow power: as low as 35 μA in measurement mode and 1 μA in standby mode at VS = 2.5 V (typical)
    • Power consumption scales automatically with bandwidth
    • User-selectable resolution
       Fixed 10-bit resolution
       Full resolution, where resolution increases with g range, up to 13-bit resolution at ±16 g (maintaining 4 mg/LSB scale factor in all g ranges)
    • Patent pending, embeddedmemorymanagement system with FIFO technologyminimizes host processor load
    • Single tap/double tap detection
    • Activity/inactivitymonitoring
    • Freefall detection
    • Concurrent fourand sixposition orientation detection
    • Supply and I/O voltage range: 1.7 V to 2.75 V
    • SPI (3and 4wire) and I2C digital interfaces
    • Flexible interruptmodesmappable to either interrupt pin
    • See data sheet for additional features
    • Sensitivity: up to 256 LSB/g
    • # of Axes: 3
    • Sensitivity Accuracy (%): ±10n/a
    • Temp Range (°C): -40 to 85
    • Package: 3mm x 3mm x 0.95 mm LGA
    • Supply Current : 145µA
    • Output Type: Digital
    • Typical Bandwidth (kHz): 1.6kHz
    • Voltage Supply (V): 1.7 to 2.75
    • Range: +/- 2/4/8/16g

    ADXL346 Functional Block Diagram

    ADXL346 Functional Block Diagram
    ADXL346 Functional Block Diagram

    OF NOTE ...

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.