| Title | Content Type | File Type |
|---|---|---|
| ADXL350: 3-Axis, ±1g/±2g/±4g/±8g Digital Accelerometer Data Sheet (Rev 0, 09/2012) (pdf, 546 kB) | Data Sheets | |
| First MEMS Accelerometer with MIN/MAX Offset Sensitivity to Temperature Enables Predictable and Quantifiable Performance (03 Oct 2012) | Press Releases | HTML |
| Glossary of EE Terms | Glossary | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & BuyThe USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.