The EVAL-ADXL350Z is a simple breakout board that enables easy connection of an ADXL350 into an existing system. Due to its small size, the EVAL-ADXL350Z has minimal effect on performance of the system and of the accelerometer, and thus it is ideal for evaluation of the ADXL350 in an existing system. Note that the ADXL350 must be communicated with digitally via SPI or I2C. No processor is included with the EVAL-ADXL350Z; firmware must be supplied externally by the user. For evaluation boards that include a processor, please see the EVAL-ADXL350Z-M and EVAL-ADXL350Z-S
Buy© 1995 - Analog Devices, Inc. All Rights Reserved