ADXL343 Breakout Board

Product Details

The EVAL-ADXL343Z is a simple breakout board that enables easy connection of an ADXL343 into an existing system. The ADXL343 is a digital-output, 3-axis accelerometer whose low power consumption and built-in features make it ideal for use in a wide variety of applications. Due to its small size, the EVAL-ADXL343Z has minimal effect on performance of the system and of the accelerometer, and thus it is ideal for evaluation of the ADXL343 in an existing system. Note that the ADXL343 must be communicated with digitally via SPI or I2C. No processor is included with the EVAL-ADXL343Z; firmware must be supplied externally by the user. For evaluation boards that include a processor, please see the EVAL-ADXL343Z-M and the ADXL343Z-DB.


SampleBuy

Price, packaging, availability

ADXL343 Breakout Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADXL343Z Status: Production Breakout Board $30.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close