AD8495

PRODUCTION

Full K-Type Range 0° to 50° Thermocouple Amplifier w/Cold Junction Compensation

Viewing:

Overview

  • Low cost and easy to use
  • Pretrimmed for K type thermocouples
  • Internal cold junction compensation
  • High impedance differential input
  • Standalone 5 mV/°C thermometer
  • Reference pin allows offset adjustment
  • Thermocouple break detection
  • See data sheet for additional features.
AD8495
Full K-Type Range 0° to 50° Thermocouple Amplifier w/Cold Junction Compensation
AD8494-8495-8496-8497 Functional Block Diagram AD8494-8495-8496-8497 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD8495

AD8495 Evaluation Board

Features and Benefits

  • K type thermocouple (provided)
  • Low cost
  • Pretrimmed for K type thermocouple
  • Internal cold junction compensation
  • Reference pin allows offset adjustment

Product Details

This user guide is a description of functionality for the AD8494 series evaluation board. The evaluation board can be configured for the AD8494, AD8495, AD8496, and AD8497 to ensure that the metals and alloys are properly matched for the thermocouple type for which the device is trimmed. The 4-layer evaluation board is designed to allow users to quickly prototype the precision thermocouple amplifiers for various user defined configurations for different applications. The evaluation board has three modes of operation: linear mode, setpoint controller mode, and hysteresis on setpoint controller mode.

The AD8494/AD8495/AD8496/AD8497 data sheet is available at www.analog.com. This data sheet provides additional information on the AD8494, AD8495, AD8496, and AD8497 and must be consulted in conjunction with this user guide when using the evaluation board.

eval board
EVAL-AD8495

AD8495 Evaluation Board

Features and Benefits

  • K type thermocouple (provided)
  • Low cost
  • Pretrimmed for K type thermocouple
  • Internal cold junction compensation
  • Reference pin allows offset adjustment

Product Details

This user guide is a description of functionality for the AD8494 series evaluation board. The evaluation board can be configured for the AD8494, AD8495, AD8496, and AD8497 to ensure that the metals and alloys are properly matched for the thermocouple type for which the device is trimmed. The 4-layer evaluation board is designed to allow users to quickly prototype the precision thermocouple amplifiers for various user defined configurations for different applications. The evaluation board has three modes of operation: linear mode, setpoint controller mode, and hysteresis on setpoint controller mode.

The AD8494/AD8495/AD8496/AD8497 data sheet is available at www.analog.com. This data sheet provides additional information on the AD8494, AD8495, AD8496, and AD8497 and must be consulted in conjunction with this user guide when using the evaluation board.

EVAL-AD8495
AD8495 Evaluation Board
AD849x Evaluation Board AD849x Evaluation Board - Bottom View AD849x Evaluation Board - Top View
EVAL-AD8495
AD8495 Evaluation Board
AD849x Evaluation Board AD849x Evaluation Board - Bottom View AD849x Evaluation Board - Top View

Reference Designs

K-Type Thermocouple Measurement System with Integrated Cold Junction Compensation
CN0271 Circuits from the lab

Thermocouple Temperature Measurement System with Amplifier - Based Cold Junction Compensation

Features and Benefits

  • Typical temperature range of -200 C to +1200 C
  • K-type thermocouple measurement system
  • 16-bit ADC, Low temperature drift
  • Integrated cold junction compensation
CN0271
Thermocouple Temperature Measurement System with Amplifier - Based Cold Junction Compensation
K-Type Thermocouple Measurement System with Integrated Cold Junction Compensation
CN0354
Low Power Multichannel Thermocouple Measurement System with Cold Junction Compensation
Multichannel K Type Thermocouple Measurement System
EVAL-CN0354-PMDZ Evaluation Board
EVAL-CN0354-PMDZ Evaluation Board - Top View
EVAL-CN0354-PMDZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed