AD7790
PRODUCTION16-Bit, Single-Channel, Ultra Low Power, Sigma Delta A/D Converter
- Part Models
- 2
- 1ku List Price
- Starting From $4.17
Overview
- Power
- Supply: 2.5 V to 5.25 V operation
- Normal: 75 µA maximum
- Power-down: 1 µA maximum - 16-bit p-p resolution
- Integral nonlinearity: 3.5 ppm typical
- Simultaneous 50 Hz and 60 Hz rejection
- Internal clock oscillator
- Programmable gain amplifier
- Rail-to-rail input buffer
- VDD monitor channel
- Temperature range: –40°C to +105°C
- 10-lead MSOP
The AD7790/AD7791 are low-power, complete analog front ends for low frequency measurement applications. The device consumes 65 µA of current typically when operated with a 3 V power supply and 75 µA typical when operated with a 5 V power supply with the buffer disabled. The AD7791 contains a 24-bit S-D ADC with one differential input, which can be buffered or unbuffered. The AD7790 is a 16-bit version of the AD7791. The AD7790 has a peak-to-peak resolution of 16 bits at the default output data rate of 16.6 Hz while the AD7789 has a peak to peak resolution of 19 bits, which is equivalent to an effective resolution of 21.5 bits at this output data rate.
The device operates from an internal clock. Therefore, the user does not have to supply a clock source to the device. The output data rate from the part is software programmable, allowing rates from 9.5 Hz to 120 Hz. The p-p resolution from the part varies with the programmed output data rate. With an output data rate of 16.6 Hz, simultaneous 50 Hz/60 Hz rejection is achieved. Power supply monitoring is also included.
The part can be used in single conversion mode whereby the device powers up, performs a single conversion and then returns to powerdown mode. Alternatively, it can be operated in continuous mode. In continuous conversion mode, the part can be configured to continuously read i.e. the conversions are placed on the serial bus automatically as soon as a conversion is complete (the user does not need to write to the ADC to read the data), assuming that the serial clock is applied to the device.
The AD7790/AD7791 is housed in a 10-lead MSOP package.
Documentation
Data Sheet 1
Application Note 7
Technical Articles 1
Frequently Asked Question 1
Video 3
Circuit Note 1
Device Drivers 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7790BRMZ | 10-Lead MSOP | ||
| AD7790BRMZ-REEL | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 1, 2025 - 25_0162 Gold to Copper Wire Conversion |
||
| AD7790BRMZ | PRODUCTION | |
| AD7790BRMZ-REEL | PRODUCTION | |
|
Jan 26, 2016 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
| AD7790BRMZ | PRODUCTION | |
| AD7790BRMZ-REEL | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| AD7790BRMZ | PRODUCTION | |
| AD7790BRMZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Design Tool 1
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Open Tool