EVAL-ADUM3070: ADuM3070 Evaluation BoardADuM3070 Evaluation Board

Product Details

The EVAL-ADuM3070EBZ demonstrates two separate applications for the ADuM3070 isolated switch regulator with integrated feedback. It has two independent power supply circuits: a double supply and a single supply. The switching frequency can be set from 200 kHz to 1000 kHz. The board supports a variety of I/O configurations and multiple transformer options. It is equipped with two ADuM3070 isolators.

SampleBuy

Price, packaging, availability

EVAL-ADUM3070: ADuM3070 Evaluation BoardADuM3070 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADUM3070EBZ Status: Production Evaluation Board $60.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close