content here.
content here.

ADSP-BF549:  HIGH PERFORMANCE CONVERGENT MULTIMEDIA BLACKFIN PROCESSOR

The ADSP-BF549 processors were specifically designed to meet the needs of convergent multimedia applications where system performance and cost are essential ingredients. The integration of multimedia, human interface, and connectivity peripherals combined with increased system bandwidth and on-chip memory provides customers a platform to design the most demanding applications. For ...More

ADSP-BF549:  HIGH PERFORMANCE CONVERGENT MULTIMEDIA BLACKFIN PROCESSOR

Product Description

The ADSP-BF549 processors were specifically designed to meet the needs of convergent multimedia applications where system performance and cost are essential ingredients. The integration of multimedia, human interface, and connectivity peripherals combined with increased system bandwidth and on-chip memory provides customers a platform to design the most demanding applications. For applications that require additional external memory, the ADSP-BF549 family provides product variants specifically designed to interface to either Standard DDR1 or 1.8V Low-Power DDR memory devices.

IP protection has become a necessary part of today’s embedded applications. The ADSP-BF54x provides a security scheme that balances flexibility and upgradeability with performance through the inclusion of a firmware based solution including OTP memory to enable users to implement private keys for secure access to program code.

The ADSP-BF549 provides peripheral flexibility to complement its high performance processing. These rich system level peripherals are well suited for Advanced Vehicle Infotainment and Industrial multimedia applications where multiple standards are prevalent and system performance is required.

To enhance connectivity, a High Speed USB On-the-Go (OTG) module with Integrated PHY has been integrated along with an 8/16-bit Host DMA Interface. These system level peripherals, along with standard serial connections provided by multiple on-chip SPORT, SPI, UART, TWI, and CAN interfaces, provide glue-less interfaces to multiple off chip devices including consumer and communication products, Bluetooth, and other application specific interfaces. This level of integration is perfect for the emerging and constantly changing products and standards in the car infotainment and multimedia segments.

The ADSP-BF549 processor provides a Media Transceiver (MXVR) MAC layer, allowing the processor to be connected directly to a MOST® network. The MXVR is fully compatible with the industry standard standalone MOST controller devices. It offers faster lock times, greater jitter immunity, a sophisticated DMA scheme for data transfers, and the high-speed internal interface to the core and L1 memory allows the full bandwidth of the network to be utilized. The MXVR can operate as either the network master or as a network slave.

For interfacing off chip to storage media including hard drives, CD/DVD-drives, and NAND Flash products, the ADSP-BF549 has implemented a SD/SDIO controller, ATAPI-6 controller, and an 8/16-bit NAND flash controller.

Many multimedia enhancements have also been included on the ADSP-BF549 to offload processor MIPS through hardware integration, expand display capabilities, and shorten customer development time. The multiple Enhanced Parallel Peripheral Interfaces that support ITU-R BT.656 Video Formats now can also drive 18/24-bit LCD displays. A Hardware acceleration block, the Pixel Compositor, has been developed to execute overlay, color conversion and alpha blending. This block significantly reduces processor core overhead associated with software RGB-YUV color conversion and alpha blending.

For human interface capability, the ADSP-BF549 provides a 32-bit up/down counter that can sense 2-bit quadrature or binary codes as typically emitted by industrial drives or manual thumb wheels. An 8x8 Keypad interface is also included.

  • Blackfin® Processor Core with up to 533Mhz (1066 MMACS) performance
  • Lockbox™ Secure Technology: Hardware-enabled security for code and content protection.
  • Two independent DMA controllers
  • Human Interface: 32-bit Up/Down counter / Thumbwheel interface, 8x8 Keypad interface
  • Connectivity: High Speed USB OTG , Host DMA, UARTs, SPORTs, SPI, TWI, and CAN
  • Expansion: SD/SDIO and ATAPI-6 Controllers
  • Multimedia: 18/24-bit LCD Controller, Multiple Enhanced Parallel Peripheral Interfaces (EPPI), Pixel Compositor hardware accelerator, and Media Transceiver (MXVR) for connection to a MOST® Network
  • Asynchronous Memory interface for SRAM, EEPROM, NAND / NOR FLASH connectivity
  • Synchronous interface for DDR or Mobile DDR connectivity (See data sheet ordering guide for specific product information)
  • Package: CSP_BGA
  • RAM Memory (kBytes): 260
  • Clock Speed MHz (Max): 533MHz
  • PPI 8/16-Bit: YES
  • Enhanced PPI 18-bit: YES
  • Pixel Compositor: YES
  • HS USB OTG: YES
  • ATAPI-6 Controller: YES
  • Lockbox Secure Technology: YES
  • Core Voltage Regulation: YES
  • Host DMA: YES
  • SD/SDIO Controller: YES

Functional Block Diagram for ADSP-BF549

Diagrams


Markets & Applications