content here.
content here.

ADSP-BF542:  High Performance Convergent Multimedia Blackfin Processor

The ADSP-BF542 processors were specifically designed to meet the needs of convergent multimedia applications where system performance and cost are essential ingredients. The integration of multimedia, human interface, and connectivity peripherals combined with increased system bandwidth and on-chip memory provides customers a platform to design the most demanding applications. For applications ...More

ADSP-BF542:  High Performance Convergent Multimedia Blackfin Processor

Product Description

The ADSP-BF542 processors were specifically designed to meet the needs of convergent multimedia applications where system performance and cost are essential ingredients. The integration of multimedia, human interface, and connectivity peripherals combined with increased system bandwidth and on-chip memory provides customers a platform to design the most demanding applications. For applications that require additional external memory, the ADSP-BF542 family provides product variants specifically designed to interface to either Standard DDR1 or 1.8V Low-Power DDR memory devices.

IP protection has become a necessary part of today’s embedded applications. The ADSP-BF54x provides a security scheme that balances flexibility and upgradeability with performance through the inclusion of a firmware based solution including OTP memory to enable users to implement private keys for secure access to program code.

The ADSP-BF542 provides peripheral flexibility to complement its high performance processing. These rich system level peripherals are well suited for Industrial multimedia applications where multiple standards are prevalent and system performance is required.

For human interface capability, the ADSP-BF542 provides a 32-bit up/down counter that can sense 2-bit quadrature or binary codes as typically emitted by industrial drives or manual thumb wheels. An 8x8 Keypad interface is also included.

To enhance connectivity a USB 2.0 High-Speed On-the-Go (HS USB OTG) with Integrated PHY has been integrated along with standard serial connections provided by multiple on-chip SPORT, SPI, UART, TWI, and CAN interfaces to provide glue-less interfaces to multiple off chip devices including consumer and communication products, Bluetooth, and other application specific interfaces. This level of integration is perfect for the emerging and constantly changing products and standards in convergent multimedia applications.

For interfacing off chip to storage media including hard drives, CD/DVD-drives, and NAND Flash products, the ADSP-BF542 has implemented a SD/SDIO controller, ATAPI-6 controller, and an 8/16-bit NAND flash controller.

Many multimedia enhancements have also been included on the ADSP-BF542 to offload processor MIPS through hardware integration, expand LCD capabilities, and shorten customer development time. A Hardware acceleration block, the Pixel Compositor, has been developed to execute overlay, color conversion and alpha blending. This block significantly reduces processor core overhead associated with software RGB-YUV color conversion and alpha blending.

  • Blackfin® Processor Core with up to 600Mhz (1200 MMACS) performance
  • Lockbox™ Secure Technology: Hardware-enabled security for code and content protection.
  • Connectivity: High Speed USB OTG, UARTs, SPORTs, SPI, TWI, and CAN
  • Human Interface: 32-bit Up/Down counter / Thumbwheel interface, 8x8 Keypad interface
  • Two independent DMA controllers
  • Expansion: SD/SDIO and ATAPI-6 Controllers
  • Multimedia: 8/16-bit Parallel Peripheral Controller with Pixel Compositor hardware accelerator
  • Synchronous interface for DDR or Mobile DDR connectivity (See data sheet ordering guide for specific product information)
  • Asynchronous Memory interface for SRAM, EEPROM, NAND/NOR, Flash connectivity
  • Package: CSP_BGA
  • RAM Memory (kBytes): 132
  • Clock Speed MHz (Max): 600MHz
  • PPI 8/16-Bit: YES
  • Enhanced PPI 18-bit: NO
  • Pixel Compositor: YES
  • HS USB OTG: YES
  • ATAPI-6 Controller: YES
  • Lockbox Secure Technology: YES
  • Core Voltage Regulation: YES
  • Host DMA: NO
  • SD/SDIO Controller: YES

Functional Block Diagram for ADSP-BF542

Diagrams


Markets & Applications


Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.