Add to Signal Chain Designer

AD9744:  14-Bit, 210 MSPS TxDAC® D/A Converter

Product Details

The AD9744 is the 14-bit member of the new third generation family in the TxDAC product line. This new family includes the AD9744 (14-bit), AD9742 (12-bit), and AD9740 (10-bit) high-speed TxDAC converters with a maximum sampling rate of 210 MSPS. The family is pin-compatible with the previous two generations (AD9764/AD9762/AD9760 and AD9754/AD9752/AD9750) with improved performance and lower power dissipation.

The TxDAC product line is optimized for the transmit signal path of communications systems. All of the devices, including the first two generations, share the same interface options, small outline package and pinout, providing an upward or downward component selection path based on performance, resolution, and cost. The AD974x family has lower power dissipation than previous generations, making all three converters suitable for portable and low power applications.



TxDAC is a registered trademark of Analog Devices.

FEATURES and BENEFITS

  • Pin-Compatible TxDAC Product Family
  • Industry Standard 28-lead SOIC and TSSOP Packages
  • SFDR to Nyquist at 20 MHz Output, 165 MSPS: 73 dBc
  • Twos Complement or Straight Binary Data Format
  • Power Dissipation: 135 mW at 3.3 V (Power-Down Mode: 15 mW)
  • On-Chip 1.20 V Reference

Functional Block Diagram for AD9744

For evaluation of all Analog Devices High Speed DAC components you will need to purchase or loan a Data Pattern Generator. To find out more information please click here.

Design Tools,Models,Drivers & Software

Title Content Type File Type
DAC Harmonic Analyzer
This tool displays harmonic images and spurs in a DAC output. The user can define a post-DAC analog filter to suppress these images. The effect of this filter is plotted on the graph and shown in the accompanying chart.
DAC Harmonic Analyzer HTML
AD9744 IBIS Models IBIS Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Companion Products

Suggested Companion Products


Recommended Output Drivers for the AD9744
  • For a single-supply, DC differential coupling circuit, we suggest the AD8041.
Recommended External Reference for the AD9744
  • For enhanced accuracy and drift performance, we recommend the ADR280 or the ADR3412.
  • For increased current drive using the internal reference, we recommend the AD8541 or the AD8601 buffer amplifier.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleSample & Buy

Price, packaging, availability

AD9744 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9744ACPZ Status: Production 32 ld LFCSP (5x5mm) w/3.3mm exposed pad 32 Ind Tray, 490 $8.75 $7.44 Y  Material Info PCN Purchase
AD9744ACPZRL7 Status: Production 32 ld LFCSP (5x5mm) w/3.3mm exposed pad 32 Ind Reel, 1500 - $7.44 Y  Material Info PCN Purchase
AD9744AR Status: Production 28 ld SOIC - Wide 28 Ind Tube, 27 $10.11 $8.60 N  Material Info PCN Purchase
AD9744ARU Status: Production 28 ld TSSOP 28 Ind Tube, 50 $10.11 $8.60 N  Material Info PCN Purchase
AD9744ARURL7 Status: Production 28 ld TSSOP 28 Ind Reel, 1000 - $8.60 N  Material Info PCN Purchase
AD9744ARUZ Status: Production 28 ld TSSOP 28 Ind Tube, 50 $8.75 $7.44 Y  Material Info PCN Purchase
AD9744ARUZRL7 Status: Production 28 ld TSSOP 28 Ind Reel, 1000 - $7.44 Y  Material Info PCN Purchase
AD9744ARZ Status: Production 28 ld SOIC - Wide 28 Ind Tube, 27 $8.75 $7.44 Y  Material Info PCN Purchase
AD9744ARZRL Status: Production 28 ld SOIC - Wide 28 Ind Reel, 1000 - $7.44 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD9744 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9744ACP-PCBZ Status: Production Evaluation Board $303.60 Yes -
AD9744-EBZ Status: Production Evaluation Board - Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close