AD5668

PRODUCTION

Octal, 16-Bit, SPI Voltage Output denseDAC With 5 ppm/°C On-Chip Reference

Viewing:

Overview

  • Low power, small footprint, pin-compatible octal DACs: 16 bits
  • 14-lead/16-lead TSSOP, 16-lead LFCSP, and 16-ball WLCSP
  • On-chip 1.25 V/2.5 V, 5 ppm/°C reference
  • Power down to 400 nA at 5 V, 200 nA at 3 V
  • 2.7 V to 5.5 V power supply
  • Guaranteed monotonic by design
  • Power-on reset to zero scale or midscale
  • 3 power-down functions
  • Hardware LDAC and LDAC override function
  • CLR function to programmable code
  • Rail-to-rail operation

AD5668-EP supports defense and aerospace applications (AQEC standard)

  • Download AD5668-EP data sheet (pdf)
  • Military temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/12643
AD5668
Octal, 16-Bit, SPI Voltage Output denseDAC With 5 ppm/°C On-Chip Reference
AD5628/AD5648/AD5668 Functional Block Diagram AD5628/AD5648/AD5668 Pin Configuration AD5628/AD5668 Pin Configuration AD5628/AD5668 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
AD5669R PRODUCTION Octal, 16-bit, I2C Voltage Output denseDAC with 5 ppm/°C On-Chip Reference
AD5675R PRODUCTION Octal, 16-Bit nanoDAC+ with 2 ppm/°C Reference, I2C Interface
AD5676 PRODUCTION Octal, 16-Bit nanoDAC+ with SPI Interface
AD5676R PRODUCTION Octal, 16-Bit nanoDAC+ with 2 ppm/°C Reference, SPI Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Precision DAC Error Budget Tool

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD5668

Evaluation Board for the AD5668, Octal, 16-Bit, Serial Voltage-Output DAC

Features and Benefits

  • Full featured evaluation board for the AD5668
  • On-board reference
  • Various link options
  • PC control in conjunction with Analog Devices
  • System development platform (SDP)
  • PC software for control of DACs
  • On-board ADC for voltage readback

Product Details

The Analog Devices AD5668 evaluation boards, the EVALAD5668SDCZ and EVAL-AD5668SDRZ, are designed to help customers quickly prototype new AD5668 circuits and reduce design time. The AD5668 operates from a single 2.7 V to 5.5 V supply. The device incorporates an internal 1.25 V or 2.5 V on-board reference to give an output voltage span of 2.5 V or 5 V, respectively. The on-board reference is off at power-up allowing the use of an external reference; the REF195 is used on this evaluation board. The device must be written to after power-up to turn on the internal reference.

Consult the AD5668 data sheet, available from Analog Devices, in conjunction with this user guide when using the evaluation board.

The evaluation board interfaces to the USB port of a PC via the SDP. Software is available with the evaluation board, which allows the user to easily program the AD5668.

EVAL-AD5668
Evaluation Board for the AD5668, Octal, 16-Bit, Serial Voltage-Output DAC
EVAL-AD5668SDCZANGLE-web EVAL-AD5668SDCZBOTTOM-web EVAL-AD5668SDCZTOP-web EVAL-AD5668 Functional Block Diagram

Reference Designs

Low Power, Single-Supply Window Detector
CN0182 Circuits from the lab

A Single-Supply, Low Power Programmable Window Detector

Features and Benefits

  • Programmable window detector
  • Single supply
  • 4 seperate channels possible
Bipolar Output DAC Circuit with ±5 V Power Supplies
CN0183 Circuits from the lab

Precision 16-Bit, Bipolar Output Voltage Source with +12 V to ±5 V Supply

Features and Benefits

  • Precision 16-bit voltage source
  • 8 Channels Self contained
  • +12V to +/- 5V supply
CN0182
A Single-Supply, Low Power Programmable Window Detector
Low Power, Single-Supply Window Detector
CN0183
Precision 16-Bit, Bipolar Output Voltage Source with +12 V to ±5 V Supply
Bipolar Output DAC Circuit with ±5 V Power Supplies

Latest Discussions

Recently Viewed