| Title | Content Type | File Type |
|---|---|---|
| AD5382: 32-Channel, 3 V/5 V, Single-Supply, 14-Bit denseDAC Data Sheet (Rev C, 10/2012) (pdf, 1172 kB) | Data Sheets | |
| AN-1226: AD5382 Channel Monitor Function (pdf, 134 kB) | Application Notes | |
| AN-1225: 32 Channels of Programmable Voltage with Excellent Temperature Drift Performance Using the AD5382 DAC (pdf, 77 kB) | Application Notes | |
|
Software Calibration Reduces D/A Converter Offset and Gain Errors
by Ken Kavanagh, Analog Devices, Inc. (Planet Analog, 5/18/2006) |
Technical Articles | HTML |
| Digital to Analog Converters ICs Solutions Bulletin (pdf) | Solutions Bulletins | |
| Analog Devices extends its denseDAC™ family of data converters | Overview | HTML |
|
Extending the denseDAC™ Multichannel D/As
(pdf, 1100 kB)
denseDAC multichannel D/As are Analog Devices digital-to-analog converters with 8 to 40 channels, offering 12-bit to 16-bit resolution. |
Overview | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
| AD5380 IIO Multi-Channel DAC Linux Driver | Device Drivers | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.