Product Details

The evaluation board allows the functionality and performance of the AD5382 to be easily evaluated. The evaluation board can be used as a stand alone board with control coming from an external DSP or micro-controller or it can be connected to a PC using the EVAL-SDP-CB1Z board. Software is provided which can be used to program the registers of the AD5382 via the SDP board. This device is pin-to-pin compatible with the AD5383 (32-ch 12-bit DAC).


Software and Tools

SampleBuy

Price, packaging, availability

AD5382 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5382EBZ Status: Production Evaluation Board $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close