ADE7953

PRODUCTION

Single Phase Multifunction Metering IC with Neutral Current Measurement

Viewing:

Overview

  • Highly accurate; supports EN 50470-1, EN 50470-3, IEC 62053-21, IEC 62053-22, and IEC 62053-23 standards
  • Measures active, reactive, and apparent energy; sampled waveform; current and voltage rms
  • Provides a second current input for neutral current measurement
  • Less than 0.1% error in active and reactive energy
  • measurements over a dynamic range of 3000:1
  • Less than 0.2% error in instantaneous IRMS measurement over a dynamic range of 1000:1
  • Provides apparent energy measurement and instantaneous power readings
  • 1.23 kHz bandwidth operation
  • Flexible PGA gain stage (up to ×22)
  • Includes internal integrators for use with Rogowski coil sensors
  • SPI, I2C, or UART communication
ADE7953
Single Phase Multifunction Metering IC with Neutral Current Measurement
ADE7953 Functional Block Diagram ADE7953 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 4
ADUM1250 PRODUCTION Hot Swappable Dual I2C Isolator
ADM487E PRODUCTION 5 V, ±15 kV ESD Protected, Half Duplex RS-485/RS-422 Transceiver (250 kbps, ¼ Load)
ADuM2250 PRODUCTION Hot-Swappable Dual I2C® Isolators, 5 kV
ADM2487E PRODUCTION 2.5 kV Signal Isolated, ESD Protected, Full/Half Duplex RS-485 Transceiver w/ Transformer Driver (500 kbps)
Voltage References 2
ADR3412 PRODUCTION Micro-Power, High-Accuracy 1.2V Voltage Reference.
ADR280 PRODUCTION 1.2 V Ultralow Power High PSRR Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADE7953

ADE7953 Evaluation Board

Product Details

The ADE7953 evaluation kit includes two boards that should be used together to evaluate the silicon. The smaller board, named ADE IO INTERFACE BOARD Z (the interface board), consists of an NXP LPC2368FBD100 microcontroller that handles all communications from the PC to the ADE7953. The larger board, named EVAL-ADE7953EBZ (the evaluation board), includes the ADE7953 energy metering IC, associated filtering, and isolation to allow high voltage inputs to be used. The two boards should be connected together using the 25-pin connector included in the evaluation kit. The connector is labeled P2 on the interface board and P7 on the evaluation board.

EVAL-ADE7953
ADE7953 Evaluation Board
ADE7953 Interface Board ADE7953 Evaluation Board

Latest Discussions

Recently Viewed