AD5593R

PRODUCTION

8-Channel, 12-Bit, Configurable ADC/DAC with On-Chip Reference, I2C Interface

Viewing:

Part Details

  • 8-channel, configurable ADC/DAC/GPIO
    • Configurable as any combination of
      • 8 12-bit DAC channels
      • 8 12-bit ADC channels
      • 8 general-purpose I/O pins
  • Integrated temperature sensor
  • 16-lead TSSOP and LFCSP and 16-ball WLCSP packages
  • I2C interface
AD5593R
8-Channel, 12-Bit, Configurable ADC/DAC with On-Chip Reference, I2C Interface
AD5593R Functional Block Diagram AD5593R Pin Configuration AD5593R Pin Configuration AD5593R Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
ADP7102 RECOMMENDED FOR NEW DESIGNS 20 V, 300 mA, Low Noise, CMOS LDO
Voltage References 3
ADR425 PRODUCTION Ultraprecision, Low Noise, 5.00 V XFET® Voltage Reference
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD5593R-PMDZ

A flexible 8-channel, 12-Bit, Configurable ADC/DAC/GPIO with on-chip Reference, I2C interface PMOD Module

Features and Benefits

  • 8 channels, 12bit ADC and DAC
  • Configurable output to DAC, ADC and GPIO
  • Connectable to FPGA and MCU Platforms

Product Details

The PMOD compatible evaluation/prototyping board is a flexible 8-channel, 12-Bit, Configurable ADC/DAC/GPIO with on-chip Reference, I2C interface PMOD module. This board serves as low-cost alternatives to the full-featured product evaluation boards, with terminal block connections and no extra signal conditioning.  Direct electrical and physical connection will enable you to get started quickly with hardware and software, to help develop your solution.

 

I2C PMOD peripheral connectors can also be found on many MCU or FPGA development boards, where the EVAL-AD5593R-PMDZ can be connected directly into those systems.  When prototyping, this board is used in conjunction with the ADICUP3029 development platform using our reference code below, and you can customize your own code.

eval board
EVAL-AD5593R

AD5593R Evaluation Board

Product Details

The evaluation board is designed to help customers quickly prototype new AD5593R circuits and reduce design time. The AD5593R operates from a single 2.7 V to 5.5 V supply and incorporates an internal 2.5 V reference to give an output voltage span of 2.5 V or 5 V. An external reference (a 2.5 V reference is provided on the evaluation board) can also be used to give an output from 0 V to VREF or 0 V to 2 × VREF.

The evaluation board interfaces to the USB port of a PC via the SDP board. Software is supplied with the evaluation board to allow the user to program the AD5593R.

This evaluation board requires the EVAL-SDP-CB1Z board (SDP-B controller board), which is available for order on the Analog Devices website at www.analog.com.

eval board
PMD-ARD-INT-LCZ

Four PMOD to Arduino Interposer

Features and Benefits

  • 4-Pmod connector communication
    • SPI × 2
    • I2C × 1
    • SPI/UART × 1 (jumper configurable)
  • On board I2C pull-up resistors for high load devices (jumper configurable)

Product Details

The Arduino interface is found on many development platforms and is used in many prototype designs. The PmodTM standard is a 6- , 8- , or 12-pin standard that carries GPIO and/or serial communication protocols. The PMD-ARD-INT-LCZ, a low-cost interposer, enables four Pmod modules to interface with the EVAL-AD5592RPMDZ, EVAL-AD5593R-PMDZ, or EVAL-AD5770R-PMDZ evaluation boards or any equivalent Arduino MCU boards. Additionally, there is a connection matrix that allows external signals from any microcontroller to connect to the four Pmod ports. Out of the four Pmod ports, two ports are configured as SPI Pmod, one is configured as I2C Pmod, and the remaining port can be configured as either SPI or UART Pmod.

 

EVAL-AD5593R-PMDZ
A flexible 8-channel, 12-Bit, Configurable ADC/DAC/GPIO with on-chip Reference, I2C interface PMOD Module
EVAL-AD5593R-PMDZ Evaluation Board EVAL-AD5593R-PMDZ Evaluation Board - Top View EVAL-AD5593R-PMDZ Evaluation Board - Bottom View
EVAL-AD5593R
AD5593R Evaluation Board
EVAL-AD5593R
PMD-ARD-INT-LCZ
Four PMOD to Arduino Interposer
PMD-ARD-INT-LCZ Board Photo Angle View PMD-ARD-INT-LCZ Board Photo Top View PMD-ARD-INT-LCZ Board Photo Bottom View

Reference Designs

Simplified Schematic of the Analog Output Circuit
CN0229 Circuits from the lab

4-Channel, Flexible, Configurable, Voltage, and Current Output Circuit for I/O Card and PLC Applications

Features and Benefits

  • Quad channel Current and Voltage Outputs
  • 16-bit Resolution for PLC Systems
  • Digitally Isolated from Application
CN0229
4-Channel, Flexible, Configurable, Voltage, and Current Output Circuit for I/O Card and PLC Applications
Simplified Schematic of the Analog Output Circuit

Latest Discussions

Recently Viewed