AD5592R
AD5592R
PRODUCTION8-Channel, 12-Bit, Configurable ADC/DAC with On-Chip Reference, SPI Interface
- Part Models
- 9
- 1ku List Price
- Starting From $3.83
Viewing:
Overview
- Download AD5592R-1-KGD Data Sheet. Available as Known Good Die and fully guaranteed to data sheet specifications.
- 8-channel, configurable ADC/DAC/GPIO
- Configurable as any combination of
- 8 × 12-bit DAC channels
- 8 × 12-bit ADC channels
- 8 × general-purpose digital input/output pins
- Integrated temperature sensor
- SPI interface
- 2.7 V to 5.5 V power supply
- 1.8 V logic compatibility (AD5592R-1)
- Available in
- 16-ball, 2 mm × 2 mm WLCSP
- 16-lead, 3 mm × 3 mm LFCSP
- 16-lead TSSOP
- AEC-Q100 qualified for automotive applications
The AD5592R/AD5592R-1 have eight I/Ox pins (I/O0 to I/O7) that can be independently configured as digital-to-analog converter (DAC) outputs, analog-to-digital converter (ADC) inputs, digital outputs, or digital inputs. When an I/Ox pin is configured as an analog output, it is driven by a 12-bit DAC. The output range of the DAC is 0 V to VREF or 0 V to 2 × VREF. When an I/Ox pin is configured as an analog input, it is connected to a 12-bit ADC via an analog multiplexer. The input range of the ADC is 0 V to VREF or 0 V to 2 × VREF. The ADC has a total throughput rate of 400 kSPS. The I/Ox pins can also be configured as digital, general-purpose input or output (GPIO) pins. The state of the GPIO pins can be set or read back by accessing the GPIO write data register or the GPIO read configuration register, respectively, via a serial peripheral interface (SPI) write or read operation.
The AD5592R/AD5592R-1 have an integrated 2.5 V, 20 ppm/°C reference, which is turned off by default, and an integrated temperature indicator, which gives an indication of the die temperature. The temperature value is read back as part of an ADC read sequence.
The AD5592R/AD5592R-1 are available in 16-ball, 2 mm × 2 mm WLCSP, 16-lead, 3 mm × 3 mm LFCSP, and 16-lead TSSOP. The AD5592R/AD5592R-1 operate over a temperature range of −40 °C (TA) to +125 °C (TJ).
APPLICATIONS
- Control and monitoring
- General-purpose analog and digital inputs/outputs
Documentation
Data Sheet 2
User Guide 3
Application Note 1
Product Highlight 1
Device Drivers 2
Product Highlight 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5592R-1-KGD-PT | DIE | ||
| AD5592RBCBZ-1-RL7 | 16-Ball WLCSP (1.96mm x 1.96mm) | ||
| AD5592RBCBZ-RL7 | 16-Ball WLCSP (1.96mm x 1.96mm) | ||
| AD5592RBCPZ-1-RL7 | 16-Lead LFCSP (3mm x 3mm x 0.75mm) | ||
| AD5592RBCPZ-RL7 | 16-Lead LFCSP (3mm x 3mm x 0.75mm) | ||
| AD5592RBRUZ | 16-Lead TSSOP | ||
| AD5592RBRUZ-RL7 | 16-Lead TSSOP | ||
| AD5592RWBCPZ-1-RL7 | 16-Lead LFCSP (3mm x 3mm x 0.75mm) | ||
| AD5592RWBCPZ-RL7 | 16-Lead LFCSP (3mm x 3mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 2, 2017 - 17_0141 AD5592R-1 Logic Voltage Supply Extension and Associated Timing Update |
||
| AD5592RBCBZ-1-RL7 | PRODUCTION | |
| AD5592RBCPZ-1-RL7 | PRODUCTION | |
|
May 24, 2018 - 18_0049 Assembly Site Transfer of AD5592R LFCSP Product to ASE Chungli |
||
| AD5592RBCPZ-1-RL7 | PRODUCTION | |
| AD5592RBCPZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Mbed Support 4
Evaluation Software 0
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 1 | ||
| ADP7102 | RECOMMENDED FOR NEW DESIGNS | 20 V, 300 mA, Low Noise, CMOS LDO |
| Voltage References 3 | ||
| ADR425 | PRODUCTION | Ultraprecision, Low Noise, 5.00 V XFET® Voltage Reference |
| ADR431 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
| ADR435 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |