AD5592R

PRODUCTION

8-Channel, 12-Bit, Configurable ADC/DAC with On-Chip Reference, SPI Interface

Viewing:

Overview

  • Download AD5592R-1-KGD Data Sheet. Available as Known Good Die and fully guaranteed to data sheet specifications.
  • 8-channel, configurable ADC/DAC/GPIO
  • Configurable as any combination of
    • 8 × 12-bit DAC channels
    • 8 × 12-bit ADC channels
    • 8 × general-purpose digital input/output pins
  • Integrated temperature sensor
  • SPI interface
  • 2.7 V to 5.5 V power supply
  • 1.8 V logic compatibility (AD5592R-1)
  • Available in
    • 16-ball, 2 mm × 2 mm WLCSP
    • 16-lead, 3 mm × 3 mm LFCSP
    • 16-lead TSSOP
  • AEC-Q100 qualified for automotive applications
AD5592R
8-Channel, 12-Bit, Configurable ADC/DAC with On-Chip Reference, SPI Interface
AD5592R Functional Block Diagram AD5592R Pin Configuration AD5592R Pin Configuration AD5592R Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
ADP7102 RECOMMENDED FOR NEW DESIGNS 20 V, 300 mA, Low Noise, CMOS LDO
Voltage References 3
ADR425 PRODUCTION Ultraprecision, Low Noise, 5.00 V XFET® Voltage Reference
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD5592R

AD5592R Evaluation Board

Product Details

The EVAL-AD5592R-1SDZ evaluation board is designed to help customers quickly prototype new AD5592R-1 circuits and reduce design time. The AD5592R-1 operates from a single 2.7 V to 5.5 V supply and incorporates an internal 2.5 V reference to give an output voltage span of 2.5 V or 5 V. An external reference (a 2.5 V reference is provided on the evaluation board) can also be used to give an output from 0 V to VREF or 0 V to 2 × VREF.

Full data on the AD5592R-1 can be found in the product data sheet, which should be consulted in conjunction with the user guide when using the evaluation board.

The EVAL-AD5592R-1SDZ evaluation board interfaces to the USB port of a PC via the EVAL-SDP-CB1Z SDP board. Software is supplied with the evaluation board to allow the user to program the AD5592R-1.

Evaluation Kit Contents
  • EVAL-AD5592R-1SDZ evaluation board
  • CD includes
  • Self-installing evaluation software that allows users to control the board and exercise all functions of the device
  • Electronic version of the EVAL-AD5592R-1SDZ user guide

Additional Equipment and Software Needed
  • EVAL-SDP-CB1Z system demonstration platform, includes a USB cable
  • PC running Windows XP SP2, Windows Vista, or Windows 7 with USB 2.0 port

Online Resources
  • Documents Needed
    AD5592R-1 data sheet
    EVAL-AD5592R-1SDZ user guide
  • Required Software
    AD5592R-1 evaluation software (available for download from the EVAL-AD5592R-1SDZ product page)

eval board
EVAL-AD5592R-PMDZ

Is a flexible 8-channel, 12-Bit, Configurable ADC/DAC/GPIO with on-chip Reference, SPI interface PMOD module. 

Features and Benefits

  • 8 channel, 12 bit ADC and DAC
  • Configurable output to DAC, ADC and GPIO
  • Connectable to FPGA and MCU Platforms

Product Details

The PMOD compatible evaluation/prototyping board is a flexible 8-channel, 12-Bit, Configurable ADC/DAC/GPIO with on-chip Reference, SPI interface PMOD module. This board serves as low-cost alternatives to the full-featured product evaluation boards, with terminal block connections and no extra signal conditioning.  Direct electrical and physical connection will enable you to get started quickly with hardware and software, to help develop your solution.

SPI PMOD peripheral connectors can also be found on many MCU or FPGA development boards, where the EVAL-AD5592R-PMDZ can be connected directly into those systems.  When prototyping, this board is used in conjunction with the ADICUP3029 development platform using our reference code below, and you can customize your own code.

eval board
PMD-ARD-INT-LCZ

Four PMOD to Arduino Interposer

Features and Benefits

  • 4-Pmod connector communication
    • SPI × 2
    • I2C × 1
    • SPI/UART × 1 (jumper configurable)
  • On board I2C pull-up resistors for high load devices (jumper configurable)

Product Details

The Arduino interface is found on many development platforms and is used in many prototype designs. The PmodTM standard is a 6- , 8- , or 12-pin standard that carries GPIO and/or serial communication protocols. The PMD-ARD-INT-LCZ, a low-cost interposer, enables four Pmod modules to interface with the EVAL-AD5592RPMDZ, EVAL-AD5593R-PMDZ, or EVAL-AD5770R-PMDZ evaluation boards or any equivalent Arduino MCU boards. Additionally, there is a connection matrix that allows external signals from any microcontroller to connect to the four Pmod ports. Out of the four Pmod ports, two ports are configured as SPI Pmod, one is configured as I2C Pmod, and the remaining port can be configured as either SPI or UART Pmod.

 

eval board
ADALM-LSMSPG

Active Learning Module for Low-Speed Mixed Signal Playground

Features and Benefits

  • Hardware peripheral interfacing to:
    • Linux
    • no-OS (bare metal)
    • Zephyr
  • Raspberry Pi and Feather platform connections
  • Onboard AD5592r (SPI) and AD5593r, (I2C) 8-Channel, 12-Bit, Configurable ADC/DACs
  • Simple BJT curve tracer application circuits
  • ADT75 temperature sensor
  • ADALM2000 interface for monitoring and debug
  • SPI and I2C Pmods for expansion
  • Heartbeat LED and shutdown / reset switch

Product Details

The Analog Devices Active Learning Module - Low-Speed Mixed Signal Playground (ADALM-LSMSPG) facilitates hands-on exploration of software-hardware interfacing concepts. It consists of two 8-channel multifunction ADC/DAC/digital GPIOs - AD5592r and AD5593r - which have SPI and I2C interfaces, respectively. The AD5592r includes a simple NPN transistor curve tracer circuit as a representative instrumentation application. The AD5593r includes a PNP curve tracer, and both devices include bi-color "Hello, World!" LEDs. An LM75 temperature sensor is also included as a "bare minimum" peripheral example. The ADALM-LSMSPG is compatible with Raspberry Pi and Feather form factor hosts, and an ADALM2000 interface allows monitoring of the SPI and I2C busses for driver development and debug.

Example scripts and source code are provided for Linux, no-OS (bare-metal), and Zephyr applications.

APPLICATIONS

  • Hands-on learning about Linux device drivers and application software
  • Hands-on learning about no-OS / bare metal device drivers
  • Hands-on learning about Zephyr drivers and applications
  • Hands-on learning about SPI and I2C interface debugging

EVAL-AD5592R
AD5592R Evaluation Board
EVAL-AD5592R-1
EVAL-AD5592R-PMDZ
Is a flexible 8-channel, 12-Bit, Configurable ADC/DAC/GPIO with on-chip Reference, SPI interface PMOD module. 
EVAL-AD5592R-PMDZ Evaluation Board EVAL-AD5592R-PMDZ Evaluation Board - Top View EVAL-AD5592R-PMDZ Evaluation Board - Bottom View
PMD-ARD-INT-LCZ
Four PMOD to Arduino Interposer
PMD-ARD-INT-LCZ Board Photo Angle View PMD-ARD-INT-LCZ Board Photo Top View PMD-ARD-INT-LCZ Board Photo Bottom View
ADALM-LSMSPG
Active Learning Module for Low-Speed Mixed Signal Playground
ADALM-LSMSPG Evaluation Board Angle View ADALM-LSMSPG Evaluation Board Top View ADALM-LSMSPG Evaluation Board Bottom View ADALM-LSMSPG-simplified-block-diagram

Reference Designs

Simplified Schematic of the Analog Output Circuit
CN0229 Circuits from the lab

4-Channel, Flexible, Configurable, Voltage, and Current Output Circuit for I/O Card and PLC Applications

Features and Benefits

  • Quad channel Current and Voltage Outputs
  • 16-bit Resolution for PLC Systems
  • Digitally Isolated from Application
CN0229
4-Channel, Flexible, Configurable, Voltage, and Current Output Circuit for I/O Card and PLC Applications
Simplified Schematic of the Analog Output Circuit

Latest Discussions

Recently Viewed