content here.
content here.

ADA4051-2:  1.8V, μPower, Zero-Drift, Rail-to-Rail I/O Amplifier

The ADA4051-2 is a CMOS, micropower, zero-drift operational amplifier utilizing an innovative chopping technique. This amplifier features rail-to-rail input and output swing and extremely low offset voltage while operating from a 1.8 V to 5.5 V power supply. This amplifier also offers high PSRR and CMRR, while operating with a supply current of only 13 μA per amplifier. This combination of ...More

ADA4051-2:  1.8V, μPower, Zero-Drift, Rail-to-Rail I/O Amplifier

Product Description

The ADA4051-2 is a CMOS, micropower, zero-drift operational amplifier utilizing an innovative chopping technique. This amplifier features rail-to-rail input and output swing and extremely low offset voltage while operating from a 1.8 V to 5.5 V power supply. This amplifier also offers high PSRR and CMRR, while operating with a supply current of only 13 μA per amplifier. This combination of features makes the ADA4051-2 amplifier an ideal choice for battery-powered applications where high precision as well as low power consumption is important. The ADA4051-2 is specified for the extended industrial temper- ature range of −40°C to +125°C. The ADA4051-2 amplifier is available in the standard 8-pin MSOP.

The ADA4051-2 is a member of a growing series of zero-drift op amps offered by Analog Devices, Inc. .


Applications
  • Pressure and Position Sensors
  • Temperature Measurements
  • Electronic Scales
  • Medical Instrumentation
  • Battery Powered Equipment
  • Handheld Test Equipment
    • Very Low Supply Current: 13 µA
    • Low offset voltage: 15 μV maximum
    • Offset voltage drift: 20 nV/°C
    • Single-supply operation: 1.8 V to 5.5 V
    • High PSRR: 110 dB minimum
    • High CMRR: 110 dB minimum
    • Rail-to-rail input and output
    • Unity gain stable
    • Extended industrial temperature range
    • -3dB Bandwidth: 200kHz
    • Slew Rate: 40mV/µs
    • Vos: 2µV
    • Ib: 20pA
    • Input Noise (nV/rtHz): 95nV/rtHz
    • Vcc-Vee Supply (V): 1.8 to 5.5
    • Iq per Amplifier: 13µA
    • # OpAmps per Pkg: 2
    • Operating Temp Range: -40 to +125
    • Packages: SOP

    Pin Configuration for ADA4051-2

    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    ADA4051-2 200KHz 40mV/µs 2µV 20pA 95nV/rtHz 2 -40 to +125
    AD8572 1.5MHz 400mV/µs 1µV 10pA 51nV/rtHz 2 -40 to +125
    AD8552 1.5MHz 400mV/µs 1µV 10pA 42nV/rtHz 2 -40 to +125
    AD8539 430KHz 400mV/µs 5µV 15pA 50nV/rtHz 2 -40 to +125
    AD8607 400KHz 100mV/µs 12µV 200fA 22nV/rtHz 2 -40 to +125
    AD8667 520KHz 260mV/µs 30µV 300fA 21nV/rtHz 2 -40 to +125
    AD8574 1.5MHz 400mV/µs 1µV 10pA 51nV/rtHz 4 -40 to +125
    AD8551 1.5MHz 400mV/µs 1µV 10pA 42nV/rtHz 1 -40 to +125
    AD8571 1.5MHz 400mV/µs 1µV 10pA 51nV/rtHz 1 -40 to +125
    AD8554 1.5MHz 400mV/µs 1µV 10pA 42nV/rtHz 4 -40 to +125
    AD8639 1.5MHz 2V/µs 3µV 1pA 80nV/rtHz 2 -40 to +125

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.