ADCMP670:  Dual Low Power 1.5% Comparator With 400 mV Reference

The ADCMP670 consists of two low power, high accuracy, comparator and reference circuits in a 6-lead TSOT package. The internal 400 mV reference provides the ability to monitor low voltage ...More

ADCMP670:  Dual Low Power 1.5% Comparator With 400 mV Reference

Product Description

The ADCMP670 consists of two low power, high accuracy, comparator and reference circuits in a 6-lead TSOT package. The internal 400 mV reference provides the ability to monitor low voltage supplies. The device operates on a supply voltage from 1.7 V to 5.5 V and draws only 6.5 μA typical, making it suitable for low power system monitoring and portable applica-tions. Hysteresis is included in the comparators. The comparator outputs are open-drain and the output can be pulled up to any voltage up to 5.5 V. The output stage is guaranteed to sink greater than 5 mA over temperature.

The ADCMP670 is currently available in one model, the ADCMP670-1. This model has one inverting input and one noninverting input, making it suitable for use as a window comparator. The device is suitable for portable, commercial, industrial, and automotive applications.

Applications

  • Li-Ion monitoring
  • Portable applications
  • Hand-held instruments
  • Window comparators
  • LED/relay driving
  • Optoisolator driving
  • Control systems

    Data Sheet, Rev. 0, 2/07

  • Features

    • 400 mV ± 1.5% threshold
    • Supply range: 1.7 V to 5.5 V
    • Low quiescent current: 6.5 μA typical
    • Input range includes ground
    • Internal hysteresis: 8.9 mV typical
    • Low input bias current: ±10 nA maximum
    • Open-drain outputs
    • Supports wire-AND connections
    • Input polarities: one inverting and one noninverting
    • Low profile (1 mm) TSOT package
    • Drop-in replacement for the LT6700-1

    Diagrams

    ADCMP670 Diagram
    Functional Block Diagram for ADCMP670

    Specifications

    Package 6-Lead TSOT
    Prop Delay (ns)typ 10000ns
    Reference Accuracy (+/-%) 1.5%
    Supply Current (max) 5.7µA
    Voltage Supply (V) 1.7 to 5.5
    # Per Pkg 2
    Adjustable Hysteresis Fixed
    Input Range (V) 0 to Vcc
    Internal Reference X
    Logic Output Open-Drain

    Explore Other Products

    Part# # Per Pkg Internal Reference Reference Accuracy (+/-%) Voltage Supply (V) Supply Current (max) Input Range (V) Prop Delay (ns)typ Adjustable Hysteresis Logic Output Package Price* (1000-4999)
    ADCMP341 2 X 0.275 1.7 to 5.5 9 0 to Vcc 10000 X Open-Drain 8-Lead SOT-23 $0.91
    ADCMP343 2 X 0.275 1.7 to 5.5 6.5 0 to Vcc 10000 X Open-Drain 8-Lead SOT-23 $0.91
    ADCMP350 1 X 3.5 2.25 to 5.5 0.01 0 to 22V 5000 Fixed Open-Drain/Active-Low 4-Lead SC-70 $0.31
    ADCMP352 1 - - 2.25 to 5.5 0.01 0 to 22V 5000 Fixed Push-Pull 4-Lead SC-70 -
    ADCMP354 1 X 3.5 2.25 to 5.5 0.01 0 to 22V 5000 Fixed Open-Drain/Active-High 4-Lead SC-70 $0.31
    ADCMP356 1 X 3.5 2.25 to 5.5 0.01 0 to 22V 5000 Fixed Push-Pull/Active-High 4-Lead SC-70 $0.31
    ADCMP361 1 X 0.275 1.7 to 5.5 10 0 to Vcc 5000 Fixed Open-Drain 5-Lead SOT-23 $0.61
    ADCMP370 1 - - 2.25 to 5.5 0.002 0 to 22V 5000 Fixed Open-Drain 5-Lead SC-70 $0.28
    ADCMP371 1 - - 2.25 to 5.5 0.002 0 to 22V 5000 Fixed Push-Pull 5-Lead SC-70 $0.28
    ADCMP670 2 X 1.5 1.7 to 5.5 5.7 0 to Vcc 10000 Fixed Open-Drain 6-Lead TSOT $1.42
    CMP04 4 - - 3.3 to 36 - 0 to V+ -1.5 1300 - Open Collector 14-Lead SOIC $4.81

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

    View Sales and Distribution Offices