Add to Signal Chain Designer

ADA4096-2:  30 V, Micropower, Overvoltage Protection, RRIO Dual Op Amp

Product Details

Product Status:Recommended for New Designs

The ADA4096-2 dual and ADA4096-4 quad operational amplifiers feature micropower operation and rail-to-rail input and output ranges. The extremely low power requirements and guaranteed operation from 3 V to 30 V make these amplifiers perfectly suited to monitor battery usage and to control battery charging. Their dynamic performance, including 27 nV/√Hz voltage noise density, recommends them for battery-powered audio applications. Capacitive loads to 200 pF are handled without oscillation.

The ADA4096-2 and ADA4096-4 have overvoltage protection inputs and diodes that allow the voltage input to extend 32 V above and below the supply rails, making this device ideal for robust industrial applications. The ADA4096-2 and ADA4096-4 feature a unique input stage that allows the input voltage to exceed either supply safely without any phase reversal or latch-up; this is called overvoltage protection, or OVP.

The dual ADA4096-2 is available in 8-lead LFCSP (2 mm × 2 mm) and 8 lead MSOP packages. The ADA4096-4 is available in 16-lead LFCSP (3 mm × 3 mm) and 14 lead TSSOP packages. The ADA4096-2W is qualified for automotive applications and is available in an 8-lead MSOP package.

The ADA409x family is specified over the extended industrial temperature range (−40°C to +125°C) and is part of the growing selection of 30 V, low power op amps from Analog Devices, Inc.

APPLICATIONS

  • Battery monitoring
  • Sensor conditioners
  • Portable power supply control
  • Portable instrumentation

FEATURES and BENEFITS

  • Input overvoltage protection,
    32 V above and below the supply rails
  • No phase reversal for input voltage up to ±32 V beyond the power supply
  • Rail-to-rail input and output swing
  • Low power: 60 μA per
    amplifier typical
  • Unity-gain bandwidth
    800 kHz typ @ VSY = ±15 V
    550 kHz typ @ VSY = ±5 V
    465 kHz typ @ VSY = ±1.5 V
  • Single-supply operation:
    3 V to 30 V
  • Low offset voltage:
    300 µV maximum
  • Large signal voltage gain:
    120 dB typical
  • Unity-gain stable
  • Qualified for automotive applications

Pin Configuration Diagram for ADA4096-2

Similar Products

  • ADA4084-2: with higher speed, lower noise, lower offset, rail-to-rail input/output Op Amp.
  • AD8622 : for better offset, thermal drift, noise, and input bias current while maintaining 30 V rail-to-rail output Op Amp.

Video: ADA4096 Input OverVoltage Protection Amplifier

EDN Hot 100 products of 2011 - ADA4096

EDN Hot 100 Products of 2011EDN Hot 100 products of 2011 - ADA4096
These Dual and Quad Op Amps can eliminate or minimize the need for external overvoltage protection design and components.

Documentation

Title Content Type File Type
ADA4096-2/ADA4096-4: 30 V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output Amplifiers Data Sheet (Rev C, 08/2012) (pdf, 1053 kB) Data Sheets PDF
CN-0241: High-Side Current Sensing with Input Overvoltage Protection  (pdf, 354 kB) Circuit Note PDF
ADA4096-2: Input Over-Voltage Protection Amplifier
The video introduces ADI’s latest rail-to-rail input/output amplifier, ADA4096-2 and demonstrates how its unique input voltage protection feature helps solve the problems of protecting the input of an op amp to overvoltage conditions.
Videos HTML
Sensor Signal Conditioning - Amplifiers for Signal Conditioning  (PDF) Design Handbooks PDF
Op Amp Applications Handbook Design Handbooks HTML
MT-095: EMI, RFI, and Shielding Concepts  (pdf, 145 kB) Tutorials PDF
MT-036: Op Amp Output Phase-Reversal and Input Over-Voltage Protection  (pdf, 653 kB) Tutorials PDF
MT-035: Op Amp Inputs, Outputs, Single-Supply, and Rail-to-Rail Issues  (pdf, 115 kB) Tutorials PDF
MT-033: Voltage Feedback Op Amp Gain and Bandwidth  (pdf, 251 kB) Tutorials PDF
Robust Amplifiers Provide Integrated Overvoltage Protection Analog Dialogue HTML
MS-2400: Key Benefits of Input Overvoltage Protected Op Amps in Systems  (pdf, 296 kB) Technical Articles PDF
Industry's First Precision Operational Amplifier with More than ±30 V of Integrated Input Over-voltage Protection Unveiled by Analog Devices (20 Jul 2011) Press Releases HTML
I'm trying to save cost and printed-circuit board space. Can I use an amplifier's internal ESD diodes as clamping diodes? FAQs/RAQs HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
OpAmp Error Budget Calculator
An online tool to illustrate range, gain and accuracy issues in simple opamp buffers.
Amplifier Error Budget Analysis HTML
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
ADIsim Design/Simulation Tools HTML
Analog Bridge Wizard ADIsim Design/Simulation Tools HTML
ADA4096 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

ADA4096-2 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4096-2ACPZ-R7 Status: Production 8 ld LFCSP (2x2mm w/1.6x1.0 EP) 8 Ind Reel, 3000 - $1.87 Y  Material Info PCN Purchase
ADA4096-2ACPZ-RL Status: Production 8 ld LFCSP (2x2mm w/1.6x1.0 EP) 8 Ind Reel, 10000 - $1.87 Y  Material Info PCN Purchase
ADA4096-2ARMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $2.29 $1.87 Y  Material Info PCN Purchase Sample
ADA4096-2ARMZ-R7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $1.87 Y  Material Info PCN Purchase
ADA4096-2ARMZ-RL Status: Production 8 ld MSOP 8 Ind Reel, 3000 - $1.87 Y  Material Info PCN Purchase
ADA4096-2WARMZ-R7 Status: Production 8 ld MSOP 8 Auto Reel, 1000 - $2.56 Y  Material Info Notify Me Purchase Sample
ADA4096-2WARMZ-RL Status: Production 8 ld MSOP 8 Auto Reel, 3000 - $2.56 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

PRAOPAMP Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close