Add to Signal Chain Designer

AD8515:  1.8 V Low Power CMOS RRIO Operational Amplifier

Product Details


The AD8515 is a rail-to-rail amplifier that can operate from a single-supply voltage as low as 1.8 V.

The AD8515 single amplifier, available in 5-lead SOT-23 and 5-lead SC70 packages, is small enough to be placed next to sensors, reducing external noise pickup.

The AD8515 is a rail-to-rail input and output amplifier with a gain bandwidth of 5 MHz and typical offset voltage of 1 mV from a 1.8 V supply. The low supply current makes these parts ideal for battery-powered applications. The 2.7 V/μs slew rate makes the AD8515 a good match for driving ASIC inputs such as voice codecs.

The AD8515 is specified over the extended industrial temperature range of −40°C to +125°C.

Applications
  • Portable communications
  • Portable phones
  • Sensor interfaces
  • Laser scanners
  • PCMCIA cards
  • Battery-powered devices
  • New generation phones
  • Personal digital assistants

FEATURES and BENEFITS

  • Single-supply operation: 1.8 V to 5 V
  • Offset voltage: 6 mV maximum
  • Space-saving SOT-23 and SC70 packages
  • Slew rate: 2.7 V/μs
  • Bandwidth: 5 MHz
  • Rail-to-rail input and output swing
  • Low input bias current: 2 pA typical
  • Low supply current @ 1.8 V: 450 μA maximum

Pin Configuration Diagram for AD8515

Documentation

Title Content Type File Type
AD8515: 1.8 V Low Power CMOS Rail-to-Rail Input/Output Operational Amplifier Data Sheet  (Rev D, 07/2007) (pdf, 364 kB) Data Sheets PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
AN-357: Operational Integrators  (pdf, 272 kB) Application Notes PDF
CN-0129: Extending the Capacitive Input Range of the AD7745/AD7746 Capacitance-to-Digital Converter  (pdf, 134 kB) Circuit Note PDF
Amplifier pricing where you want it,  (pdf, 1037 kB)
... performance where you need it.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8515 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

AD8515 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8515AKSZ-R2 Status: Production 5 ld SC70 5 Ind Reel, 250 $0.56 $0.56 Y  Material Info Notify Me Purchase
AD8515AKSZ-REEL Status: Production 5 ld SC70 5 Ind Reel, 10000 - $0.31 Y  Material Info Notify Me Purchase
AD8515AKSZ-REEL7 Status: Production 5 ld SC70 5 Ind Reel, 3000 - $0.31 Y  Material Info Notify Me Purchase Sample
AD8515ART-REEL Status: Production 5 ld SOT-23 5 Ind Reel, 10000 - $0.35 N  Material Info PCN Purchase
AD8515ARTZ-R2 Status: Production 5 ld SOT-23 5 Ind Reel, 250 $0.52 $0.52 Y  Material Info Notify Me Purchase
AD8515ARTZ-REEL Status: Production 5 ld SOT-23 5 Ind Reel, 10000 - $0.28 Y  Material Info PCN Purchase
AD8515ARTZ-REEL7 Status: Production 5 ld SOT-23 5 Ind Reel, 3000 - $0.28 Y  Material Info PCN Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

EVAL-OPAMP-1 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single KS-5 lead SC70 Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single RJ-5 lead SOT23 Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single RM-8 lead MSOP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single R-8 lead SOIC Evaluation Board $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close