ADSP-21065L
LAST TIME BUYLow-Cost SHARC, 66 MHz, 198 MFLOPS, 3.3v, Floating Point
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- 198 MFLOPS (32-bit floating-point)
- 16K 32-bit Dual-ported on-chip memory (544 KBits configurable)
- 64M x 32-bit word external address space
- Glueless SDRAM interface
- I2S mode supports up to 8 channels
- 2 serial transmit/receive ports support 32-channel TDM
- Two timers with event capture and PWM options
- 12 programmable I/O pins
- 10 DMA channels
- Glueless multiprocessing with 2 ADSP-21065Ls
- Download ADSP-21065L-EP data sheet (pdf)
- Extended temperature range –55°C to +110°C
- Controlled manufacturing baseline
- One package assembly/test site
- One wafer fabrication site
- Enhanced product change notification
- Qualification data available upon request
- V62/13601 DSCC Drawing Number
The ADSP-21065L is a general purpose, programmable 32-bit DSP that allows users to program with equal efficiency in both fixed-point or floating-point arithmetic. This programming flexibility combined with the high performance core and integrated peripherals make the ADSP-21065L an outstanding price/performance value for a broad base of consumer, communications, automotive, industrial and computer applications.
The ADSP-21065L is code compatible with ADI's SHARC DSP family and as such customers have immediate access to software and hardware development tools from ADI and SHARC third parties.
Documentation
Data Sheet 1
User Guide 1
Application Note 48
Processor Manual 4
Product Highlight 3
Integrated Circuit Anomaly 1
Legacy Emulator Manual 2
Legacy Evaluation Kit Manual 2
Product Selection Guide 1
Product Highlight 3
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADSP-21065LKCAZ264 | 196-Ball CSPBGA (15mm x 15mm x 1.7mm) | ||
| ADSP-21065LKSZ-264 | 208-Lead MQFP (28mm x 28mm x 3.4mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 18, 2010 - 07_0093 Conversion to Laser Mark for all ADSPXXXX, ADSSTXXXX, and PC Audio Codecs Ink on Plastic Encapsulated Parts |
||
| ADSP-21065LKCAZ264 | ||
| ADSP-21065LKSZ-264 | ||
|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
| ADSP-21065LKSZ-264 | ||
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| ADSP-21065LKSZ-264 | ||
|
Aug 29, 2024 - 24_0080 Obsolescence of ADSP-2185L, ADSP-2187L and ADSP-21065L products |
||
| ADSP-21065LKCAZ264 | ||
| ADSP-21065LKSZ-264 | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software & Tools Anomaly 1
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
BSDL Model File 2
Designing with BGA
Surface Mount Assembly Recommendations for Plastic Ball Grid Array (PBGA) Packages
Open ToolIBIS Model 1
Latest Discussions
No discussions on ADSP-21065L yet. Have something to say?
Start a Discussion on EngineerZone®