AD9142A

RECOMMENDED FOR NEW DESIGNS

Dual, 16-Bit, 1600 MSPS, TxDAC+ Digital-to-Analog Converter

Viewing:

Overview

  • Supports input data rate up to 575 MHz
  • Very small inherent latency variation: <2 DAC clock cycles
  • Proprietary low spurious and distortion design
    • 6-carrier GSM ACLR = 79 dBc at 200 MHz IF
    • SFDR > 85 dBc (bandwidth = 300 MHz) at ZIF
  • Flexible 16-bit LVDS interface
    • Supports word and byte load
    • Data interface DLL
    • Sample error detection and parity
  • Multiple chip synchronization
    • Fixed latency and data generator latency compensation
  • Selectable 2×, 4×, 8× interpolation filter
    • Low power architecture
    • fS/4 power saving coarse mixer
  • Input signal power detection
    • Emergency stop for downstream analog circuitry protection
    • FIFO error detection
  • On-chip numeric control oscillator allows carrier placement anywhere in the DAC Nyquist bandwidth
  • Transmit enable function for extra power saving
  • High performance, low noise PLL clock multiplier
  • Digital gain and phase adjustment for sideband suppression
  • Digital inverse sinc filter
  • Low power: 1.8 W at 1.6 GSPS, 1.5 W at 1.25 GSPS, full operating conditions
  • 72-lead LFCSP 
AD9142A
Dual, 16-Bit, 1600 MSPS, TxDAC+ Digital-to-Analog Converter
AD9142A Functional Block Diagram AD9142A Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Modulators & Demodulators 3
ADRF6702 LAST TIME BUY 1200 MHz to 2400 MHz Quadrature Modulator with 1550 MHz to 2150 MHz Fractional-N PLL & Integrated VCO
ADL5375 PRODUCTION 400 MHz TO 6 GHz Broadband Quadrature Modulator
ADL5372 PRODUCTION 1500 MHz TO 2500 MHz Quadrature Modulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

IBIS Model 1


Evaluation Kits

eval board
ADS7-V2EBZ

FPGA Based Data Capture Kit

Features and Benefits

  • Based on Virtex-7 FPGA 
  • One (1) FMC-HPC connector 
  • Ten (10) 13.1 Gbps transceivers supported 
  • Two (2) DDR3-1866 DIMMs 
  • Simple USB port interface (2.0)



Product Details

The ADS7-V2 Evaluation Board was developed to support the evaluation of Analog Devices high speed A/D converters, D/A converters and Transceivers with JESD204B bit rates up to 13.1 Gbps. The Quick Start Wiki site listed below provides a high level overview of the platform. In addition, each use case of the board has its own section (e.g. Using the ADS7-V2 for High Speed A/D Converter Evaluation). The ADS7-V2 is intended to be used only with specified Analog Devices Evaluation Boards. The ADS7-V2 is not intended to be used as a development platform, and no support is available for standalone operation. Please refer to Xilinx and its approved distributors for FPGA Development Kits

eval board
SDP-H1

High Speed Controller Board

Features and Benefits

  • Xilinx® Spartan 6
  • 1 x FMC Low Pin Count ( LPC) connector
  • LVDS and single ended LVCMOS signaling
  • DDR2
  • JTAG header
  • Blackfin processor ADSP-BF527
  • 1 x small Footprint 120 pin connector
  • Configurable Peripheral Interfaces SPI, SPORT, I2C, GPIO, Asynchronous Parallel, PPI, Timers
  • USB 2.0 interface to the PC

Product Details

The SDP-H1 is a high speed controller board for the System Demonstration Platform (SDP). The SDP-H1 has a Xilinx® Spartan 6 and an ADSP-BF527 processor with connectivity to the PC through a USB 2.0 high speed port. Controller boards allow for the configuration and capture of data on daughter boards from the PC via USB.

The SDP-H1 has a FMC low pin count ( LPC) connector with full differential LVDS and singled ended LVCMOS support. It also has the 120 pin connector, found on the SDP-B which exposes the Blackfin processors peripherals. This connector provides a configurable Serial, Parallel I2C and SPI and GPIO communications lines to the attached daughter board. The PC side software application for controlling the attached daughter board is provided with each of the daughter product evaluation boards or Circuits from the Lab reference Circuits.

The System Demonstration Platform is a collection of controller boards, interposer boards, and daughter boards, used for easy, low cost evaluation of ADI components and reference circuits. For a general overview of the entire platform visit the System Demonstration Platform homepage www.analog.com/sdp

See the full list of compatible Product Evaluation Boards and Circuits from the Lab Reference Circuit Boards that require the SDP-B. All SDP-S compatible daughter boards can be used with the SDP-B.

eval board
EVAL-AD9142A

AD9142A Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9142A
  • Includes options to evaluate:
    • DAC only (I & Q DAC output)
    • DAC and ADL537X quadrature modulator
  • USB interface for configuration
  • Data pattern generator and SPI software interfaces

Product Details

The AD9142A evaluation board, AD9142A-M5372-EBZ, has the ADL5372 modulator on board and the AD9142A-M5375-EBZ has the ADL5375 modulator on-board. The evaluation boards connects to a controller board for quick evaluation of AD9142A. The user must apply power, a clock source, a digital data source, and be able to observe the DAC output on either a spectrum analyzer or an oscilloscope. A clock distribution chip AD9516 is included on this EVB as a clock fan-out and frequency divider for the DACCLK, REFCLK and ADS7-V2EBZ or SDP-H1 input clock. The evaluation board comes with software which are ACE (Analysis | Control | Evaluation) and DPG Downloader Lite software that allows the user to program the SPI port. Via the SPI port, the DUT and clock circuitry can be programmed into any of its various operating modes.

ADS7-V2EBZ
FPGA Based Data Capture Kit
ADS7-V2EBZ
SDP-H1
High Speed Controller Board
SDP-H1 - Angle View SDP-H1 - Top View SDP-H1 - Bottom View SDP-H1 (Group) SDP-H1 (Group) SDP-H1 (Group)
EVAL-AD9142A
AD9142A Evaluation Board
AD9142A-M5372-EBZ Evaluation Board - Top View AD9142A-M5372-EBZ Evaluation Board - Bottom View AD9142A-M5372-EBZ Evaluation Board

Reference Designs

Simplified Circuit Schematic for I/Q Modulator
CN0375 Circuits from the lab

Broadband Low Distortion Transmitter for 3G, 4G, and LTE Communication System

Features and Benefits

  • Broadband Transmitter for 3G, 4G, LTE
  • Simple Interface Between DAC and Modulator
  • Low Distortion
CN0375
Broadband Low Distortion Transmitter for 3G, 4G, and LTE Communication System
Simplified Circuit Schematic for I/Q Modulator
Modified AD9142A Evaluation Board and ADRF6720 Evaluation Board

Latest Discussions

Recently Viewed