OP27S

PRODUCTION

Aerospace Low Noise Precision Op Amp

Viewing:

Overview

  • Low Noise
  • Low Drift: 0.2 µV/°C typical
  • High Speed:
    2.8 V/µs Slew Rate, 8 MHz Gain Bandwidth
  • Low VOS: 10 µV typical
  • Excellent CMRR:
    126 dB at VCM of ±11 V
  • High Open-Loop Gain: 1.8 Million
OP27S
Aerospace Low Noise Precision Op Amp
pdp-image-unavailable
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • OP27
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed