Analog to Digital Converters (ADCs)
Analog to digital converters (ADCs) translate analog electrical signals for data processing purposes. With products matching performance, power, cost, and size needs, Analog Devices offers the
Viewing:

Subcategories

Capacitance-to-Digital Converters
Analog Devices, a leader in capacitance to digital conversion, enables engineers to measure
Energy Measurement ADCs
For over 25 years, Analog Devices has been at the forefront of innovating energy measurement and
High Speed ADCs
Analog Devices’ high speed analog-to-digital converters (ADCs) offer the best performance and
Precision ADCs
Analog Devices provides an unrivaled portfolio for precision analog-to-digital converters (ADCs).
Resolver-to-Digital Converters
Analog Devices offers industry leading resolver to digital conversion solutions that deliver

Products in Category

Related Resources

Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Related Tools

High Speed Converter Innovations on 28 nm CMOS

Introducing the first of a new line of RF converters designed for GHz bandwidth applications such as 4G/5G multiband wireless communications base stations, multi-standard production test systems, and defense electronics. Based on 28 nm CMOS technology, these ADCs and DACs provide best-in-class bandwidth, power and dynamic range to cover the largest number of signal bands.
campaign-image
campaign-image

High Speed Converter Innovations on 28 nm CMOS

Introducing the first of a new line of RF converters designed for GHz bandwidth applications such as 4G/5G multiband wireless communications base stations, multi-standard production test systems, and defense electronics. Based on 28 nm CMOS technology, these ADCs and DACs provide best-in-class bandwidth, power and dynamic range to cover the largest number of signal bands.