ADUM5000

PRODUCTION

Isolated DC/DC Converter

Viewing:

Part Details

  • For AEC-Q100 Automotive Qualified Device Specifications, Download ADuM5000W Data Sheet.
  • isoPower® integrated isolated DC/DC converter
  • Regulated 3.3V or 5V output
  • Up to 500 mW output power
  • 16-lead SOIC package with >8 mm creepage
  • High temperature operation: 105°C maximum
  • High common-mode transient immunity: >25 kV/μs
  • Thermal Overload Protection
  • Safety and regulatory approvals
    UL recognition
    2500 V rms for 1 minute per UL 1577
  • CSA Component Accept
    Notice #5A (pending)
  • VDE cert of conformity (pending)
    DIN V VDE V 0884-10
    (VDE V 0884-10): 2006-12
    VIORM = 560 V peak
ADUM5000
Isolated DC/DC Converter
ADuM5000 Functional Block Diagram ADuM5000 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 2

User Guide 5

Application Note 7

Technical Articles 7

Safety and Regulatory Compliance 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADuM5020 RECOMMENDED FOR NEW DESIGNS Low Emission 500 mW Isolated DC-to-DC Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADuM5000 IBS Models (A Grade) 2


Evaluation Kits

eval board
FLEXMC MOTOR CONTROL LOW VOLTAGE KIT

Evaluation board for evaluating FlexMC Motor Control Low Voltage Kit

Features and Benefits

The FlexMC Kit enables users to:
  • Minimize setup time with out-of-the-box functionality and begin testing quickly
  • Prototype rapidly and then deploy with the FlexMC Kit
  • Get started with sample code as a base for their own application development

Product Details

The FlexMC Motor Control Development PlatformTM is a rapid development system for any motor control solution. The FlexMC KitTM enables you to accelerate time-to-market and increase performance with powerful model-based design tools. This solution combines hardware and software with out-of-the-box functionality for a permanent magnet synchronous motor (PMSM) with hall sensor, encoder, or sensorless feedback.


Solution Overview
The FlexMC Kit has the hardware and software required to spin the kit’s motor under open or closed loop speed control in conjunction with an ADSP-CM408 EZ Kit. The software is provided as an executable file which can be flashed to the ADSP-CM408 processor using the ADI serial boot-loader utility. A .NET-based graphical user interface (GUI) is provided to enable motor start-stop, speed control, and data visualization. Sample C-code is also provided for open loop Volts/Hertz control of a motor.


The FlexMC Kit hardware comes in two variants. The kit option includes a PMSM motor with encoder, a 24V motor drive board, and a power supply. The board-only option includes the motor drive board only. In this case users can connect their own motor and power source. In both cases, the power board connects directly to an Analog Devices ADSP-CM408 Mixed-Signal Control Processor EZ Kit (sold separately). Easy connection to motors and the CM408 EZ Kit make this system perfect for your prototyping needs.


Additional rapid prototyping MATLAB/Simulink tools and support can be obtained by purchasing this kit from Boston Engineering


Low Voltage Kit Contents
Hardware:
  • Low Voltage Motor Control Board, 12-36V, 10A
  • 24V, 3-phase PMSM (not included in board-only option)
  • Quadrature Incremental Encoder (not included in board-only option)
  • SOLD SEPERATELY: ADI ADSP-CM408 EZ Kit

Software:
  • Executable Demo Application
  • Sample application C code

Note: To get started, download software and to get technical support on the FlexMC kit go to EngineerZone:
Sample C Code for EV-MCS-LVDRV-Z platform
Getting started with the EV-MCS-LVDRV-Z motor control platform


eval board
FMCMOTCON2

OBSOLETE: AD-FMCMOTCON2-EBZ Evaluation Board

Features and Benefits

This evaluation board is obsolete and no longer recommended.


The FMCMOTCON2 evaluation kit enables users to:

  • Model and implement motor control algorithms rapidly for high performance servo systems, incorporating system modelling and design concepts using Mathworks model based design
  • Reduce time needed to move a motor control system from concept to production, by providing a prototyping system to verify the hardware and control algorithms before moving to production stage.

Product Details

This evaluation board is obsolete and no longer recommended.


The AD-FMCMOTCON2-EBZ is a complete high performance servo system on an FPGA Mezzanine Card (FMC) board, the purpose of which is to provide a complete motor drive system demonstrating efficient and high dynamic control of three phase PMSM and induction motors up to 48V and 20A.

Two motors can be driven at the same time, each motor having its separate power supply. The system incorporates high quality power sources; reliable power, control, and feedback signals isolation; accurate measurement of motor current & voltage signals; high speed interfaces for control signals to allow fast controller response; industrial Ethernet high speed interfaces; single ended Hall, differential Hall, encoder and resolver interfaces; digital position sensors interface; flexible control with a FPGA/SoC interface.

The kit consists of two boards: a controller board and a drive board. An optional AD-DYNO2-EBZ dynamometer can also be purchased through Avnet and is intended to be an extension of the drive system.

Controller Board

  • Digital board for interfacing with the low and high voltage drive boards
  • Compatible with all Xilinx FPGA platforms with FMC LPC or HPC connectors
  • FMC signals voltage adaptation interface for seamless operation on all FMC voltage levels
  • Fully isolated digital control and feedback signals
  • Isolated Xilinx XADC interface
  • 2 x Gbit Ethernet PHYs for high speed industrial communication, with 3rd party EtherCAT support
  • Single ended Hall, Differential Hall, Encoder, Resolver interfaces
  • Digital sensors interfaces
    • EnDat
    • BISS Interface

Drive Board

  • Drives motors up to 48V @ 20A
  • Drives 2 motors simultaneously
  • High frequency drive stage implemented with ADI isolated gate drivers
  • Supported motor types
    BLDC
    PMSM
    Brushed DC
    Stepper (bipolar / unipolar)
  • Integrated over current protection
  • Reverse voltage protection
  • Current and Voltage measurement using isolated ADCs
  • BEMF zero cross detection for sensorless control of PMSM or BLDC motors
  • Separate voltage supplies for the 2 motors so that the motors don't influence each other

Dynamometer System with Embedded Control

  • Two BLDC motors connected by a rigid couple in a dyno setup, which can be used to test real-time motor control performance.
  • One BLDC motor acts as an electronically adjustable load and is driven by the embedded control system. This motor can be directly connected to the FMC motor drive to get complex / active loads. The load can be driven also by the AD-FMCMOTCON2-EBZ to implement dynamic load profiles.
  • The other BLDC motor is driven by the FMC motor drive.
  • Measurement and display of load motor current
  • Measurement and display of load motor speed
  • External control using Analog Discovery and MathWorks Instrumentation Control Toolbox

Software:

Example reference designs showing how to use the platform with Xilinx® FPGAs or SoCs and high performance control algorithms from Mathworks® are provided together with the hardware. Information on the FMC board, and how to use it, the design package that surrounds it, and the software which can make it work, can be found by clicking the software link.

eval board
EVAL-ADUMQS

EVAL-ADUMQS

Features and Benefits

  • Convenient connections for power through screw terminal blocks
  • Add-on BNC connector for 50 Ω signal sources
  • On-board signal routing
  • Support for signal wrap back
  • Simple signal paths to reduce transmission line effects
  • Pull-up and pull-down provided for control lines
  • Support for isoPower
  • Project area that supports surface-mount and through-hole devices

Product Details

EVAL-ADuMQSEBZ can be used with most iCoupler® and isoPower(R) isolation products in the 16-lead, wide-body SOIC and QSOP packages. The evaluation board supports the common pad positions for power, ground, and I/O pins.

Supported iCoupler® Products

  • ADuM130x
  • ADuM131x
  • ADuM140x
  • ADuM141x
  • ADuM1510
  • ADuM240x
  • ADuM330x
  • ADuM340x
  • ADuM344x
  • ADuM440x
  • ADuM5000
  • ADuM520x
  • ADuM540x
  • ADuM6000
  • ADuM620x
  • ADuM640x
  • ADuM744x
  • ADuM7510

EVAL-EZLINX

ezLINX™ iCoupler® Isolated Interface Development Environment

Features and Benefits

  • Plug and play system evaluation
  • Easy evaluation of 8 isolated Physical layer communication standards
  • Open source hardware
  • Open source software
  • iCoupler® and isoPower® technology
  • ADSP-BF548 Blackfin Processor running uCLinux
  • Sample PC application
  • Sample embedded uCLinux application

Product Details

The ezLINX iCoupler® Isolated Interface Development Environment provides developers with a cost-effective, plug and play method for evaluation eight physical layer, digitally-isolated communication standards (USB, RS-422, RS-485, RS-232, CAN, SPI, I2C, and LVDS). The Blackfin® ADSP-BF548 processor is used to run the uCLinux operating system and allows for easy customization through the open source hardware and software platform. Development time is significantly reduced for embedded designers and system architects who are designing and evaluating isolated communication standards. The interfaces on ezLINX use ADI's isolated transceivers with integrated iCoupler® and isoPower® digital isolator technology.

Resources

Software

FLEXMC MOTOR CONTROL LOW VOLTAGE KIT
Evaluation board for evaluating FlexMC Motor Control Low Voltage Kit
Flex MC Low Voltage Kit
FMCMOTCON2
OBSOLETE: AD-FMCMOTCON2-EBZ Evaluation Board
EVAL-FMCMOTCON2 System
EVAL-ADUMQS
EVAL-ADUMQS
EVAL-ADUMQSEBZANGLE EVAL-ADUMQSEBZBOTTOM
EVAL-EZLINX
ezLINX™ iCoupler® Isolated Interface Development Environment

Reference Designs

Fully Isolated Data Acquisition System for Conductivity Measurements
CN0349 Circuits from the lab

Fully Isolated Conductivity Measurement Data Acquisition System

Features and Benefits

  • Accurate conductivity measurements to 1%
  • Small PCB footprint
  • Fully isolated
Analog Isolator using AD7400A
CN0185 Circuits from the lab

Novel Analog-to-Analog Isolator Using an Isolated Sigma-Delta Modulator, Isolated DC-to-DC Converter, and Active Filter

Features and Benefits

  • Analog to analog isolation
  • Provides both signal and power isolation
CN0256
Isolated LVDS Interface Circuit
 Isolated LVDS Interface Circuit
Isolated LVDS Interface Circuit
CN0159
Universal Serial Bus (USB) Cable Isolator Circuit
USB Cable Isolator Circuit
CN0349
Fully Isolated Conductivity Measurement Data Acquisition System
Fully Isolated Data Acquisition System for Conductivity Measurements
EVAL-CN0349-PMDZ Evaluation Board
EVAL-CN0349-PMDZ Evaluation Board - Top View
EVAL-CN0349-PMDZ Evaluation Board - Bottom View
CN0185
Novel Analog-to-Analog Isolator Using an Isolated Sigma-Delta Modulator, Isolated DC-to-DC Converter, and Active Filter
Analog Isolator using AD7400A

Latest Discussions

Recently Viewed