Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR3412

PRODUCTION

Micro-Power, High-Accuracy 1.2V Voltage Reference.

Viewing:

Part Details

  • Initial accuracy: ± 0.1%
  • Max. temp. coefficient: 8 ppm / °C
  • Operating temperature: −40°C – +125 °C
  • Output current: +10 mA source / −3 mA sink
  • Low quiescent current: 100 μA (max)
  • Low dropout voltage: 250 mV @ 2 mA
  • Output noise (0.1 – 10 Hz): <10 μVp-p at 1.2 V (typical)
  • 6-lead SOT-23
ADR3412
Micro-Power, High-Accuracy 1.2V Voltage Reference.
ADR34xx Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Evaluation Kits

eval board
EVAL-CN0357-ARDZ

Arduino Compatible Electrochemical Gas Detection Circuit (CN0357)

Features and Benefits

  • Form Factor Compatible with Arduino
  • Programmable for multiple other gases
  • Resolution down to 1ppm
  • Low power, single supply operation

Product Details

CN0357 single-supply, low noise, portable gas detector circuit using an electrochemical sensor. The Alphasense CO-AX carbon monoxide sensor is used in this example. Electrochemical sensors offer several advantages for instruments that detect or measure the concentration of many toxic gases. Most sensors are gas specific and have usable resolutions under one part per million (ppm) of gas concentration.

EVAL-CN0357-ARDZ
Arduino Compatible Electrochemical Gas Detection Circuit (CN0357)
EVAL-CN0357-ARDZ-Angle-web EVAL-CN0357-ARDZ-Bottom-web CN0357 Arduino Low Noise Gas Detector Circuit

Reference Designs

ADuCM360 Controlling 4 mA-to-20 mA Loop-Based Temperature Monitor Circuit
CN0319 Circuits from the lab

14-Bit, 4-20 mA, Loop Powered, Thermocouple Temperature Measurement System Using ARM Cortex-M3

Features and Benefits

  • 4-20mA thermocouple temperature monitor
  • Cold junction compensation
  • Loop powered
Dual Gas Sensor Simplified Schematic
CN0396 Circuits from the lab

Dual Electrochemical Gas Sensor with Temperature Compensation

Features and Benefits

  • Dual electrochemical gas sensor 
  • Temperature compensation 
  • 16-bit digitization 
CN0354
Low Power Multichannel Thermocouple Measurement System with Cold Junction Compensation
Multichannel K Type Thermocouple Measurement System
EVAL-CN0354-PMDZ Evaluation Board
EVAL-CN0354-PMDZ Evaluation Board - Top View
EVAL-CN0354-PMDZ Evaluation Board - Bottom View
CN0319
14-Bit, 4-20 mA, Loop Powered, Thermocouple Temperature Measurement System Using ARM Cortex-M3
ADuCM360 Controlling 4 mA-to-20 mA Loop-Based Temperature Monitor Circuit
CN0396
Dual Electrochemical Gas Sensor with Temperature Compensation
Dual Gas Sensor Simplified Schematic
EVAL-CN0396-ARDZ Evaluation Board
EVAL-CN0396-ARDZ Evaluation Board - Top View
EVAL-CN0396-ARDZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed