Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADL6010

RECOMMENDED FOR NEW DESIGNS

Fast Responding, 45 dB Range, 0.5 GHz to 43.5 GHz Envelope Detector

Viewing:

Overview

  • Schottky diode detector with linearization
  • Broadband 50 Ω input impedance
  • Accurate response from 0.5 GHz to 43.5 GHz with minimal slope variation
  • Input range of −30 dBm to +15 dBm, referred to 50 Ω
  • Excellent temperature stability
  • 2.1 V/VPEAK (output voltage per input peak voltage) slope at 10 GHz
  • Fast envelope bandwidth: 40 MHz
  • Fast output rise time: 4 ns
  • Low power consumption: 1.6 mA at 5.0 V
  • 2 mm × 2 mm, 6-lead LFCSP package

The ADL6010 is a versatile, broadband envelope detector covering the microwave spectrum. It provides state-of-the-art accuracy with very low power consumption (8 mW) in a simple, easy to use 6-lead format. The output is a baseband voltage proportional to the instantaneous amplitude of the radio frequency (RF) input signal. It exhibits minimal slope variation of the RF input to envelope output transfer function from 0.5 GHz to 43.5 GHz.

The detector cell uses a proprietary eight Schottky diode array followed by a novel linearizer circuit that creates a linear voltmeter with an overall scaling factor (or transfer gain) of nominally ×2.2 relative to the voltage amplitude of the input.

Although the ADL6010 is not inherently a power responding device, it remains convenient to specify the input in this way. Thus, the permissible input power, relative to a 50 Ω source input impedance, ranges from −30 dBm to +15 dBm. The corresponding input voltage amplitudes of 11.2 mV to 1.8 V generate quasi-dc outputs from about 25 mV to 4 V above common (COMM).

A subtle aspect of the balanced detector topology is that no even-order distortion, caused by nonlinear source loading, occurs at the input. This is an important benefit in applications where a low ratio coupler is used to extract a signal sample and is a significant improvement over traditional diode detectors.

The power equivalent of a fluctuating RF input amplitude can be extracted by the addition of an rms-to-dc converter IC. Alternatively, the baseband output can be applied to a suitably fast analog-to-digital converter (ADC) and the rms value (and other signal metrics, such as peak to average ratio) calculated in the digital domain.

The output response accuracy is insensitive to variation in the supply voltage, which can range from 4.75 V to 5.25 V. The ultralow power dissipation contributes to its long-term stability.

The ADL6010ACPZN is specified for operation from −40°C to +85°C, and the ADL6010SCPZN is specified for operation from −55°C to +125°C. Both are available in a 6-lead, 2 mm × 2 mm LFCSP package.

Applications

  • Microwave point to point links
  • Microwave instrumentation
  • Radar-based measurement systems

ADL6010
Fast Responding, 45 dB Range, 0.5 GHz to 43.5 GHz Envelope Detector
ADL6010_fbl ADL6010 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-ADL6010

ADL6010 Evaluation Board

Product Details

The ADL6010-EVALZ is a fully populated, 4-layer, Rogers 4003-based evaluation board. For normal operation, it requires a 5 V/27 mA power supply. The 5 V power supply must be connected to the VPOS and GND test loops. The RF input signal is applied to the 2.92 mm connector (RFIN). The output voltage is available on the SMA connector (VOUT) or on the test loop (V_VOUT).

EVAL-ADL6010
ADL6010 Evaluation Board

Reference Designs

Circuit Block Diagram
CN0390 Circuits from the lab

20 GHz to 37.5 GHz, RF Automatic Gain Control (AGC) Circuit

Features and Benefits

  • 20GHz to 37.5GHz RF Automatic Gain Control
  • Wide input amplitude range
  • Low phase noise

Voltage Standing Wave Ratio (VSWR) Evaluation Board Measurement Setup
CN0387 Circuits from the lab

Calibration-Free Return Loss Measurement System

Features and Benefits

  • Return Loss Measurement System
  • 1GHz to 28GHz
  • Calibration Free
Microwave Power Meter Simplified Schematic
CN0366 Circuits from the lab

A 40 GHz Microwave Power Meter with a Range from −30 dBm to +15 dBm

Features and Benefits

  • 40GHz Power Meter
  • 45dB Dynamic Range
  • Low Power
CN0390
20 GHz to 37.5 GHz, RF Automatic Gain Control (AGC) Circuit
Circuit Block Diagram
EVAL-CN0390-EB1Z AGC Printed Circuit Board (PCB)
CN0387
Calibration-Free Return Loss Measurement System
Voltage Standing Wave Ratio (VSWR) Evaluation Board Measurement Setup
EV-VSWR-SDZ Board Connected to EVAL-SDP-CB1Z Board
CN0366
A 40 GHz Microwave Power Meter with a Range from −30 dBm to +15 dBm
Microwave Power Meter Simplified Schematic

Latest Discussions

Recently Viewed