ADIN1200

RECOMMENDED FOR NEW DESIGNS

Robust, Industrial, Low Power, 10 Mbps and 100 Mbps Ethernet PHY

Viewing:

Overview

  • 10BASE-Te/100BASE-TX IEEE® 802.3™ compliant
  • MII, RMII and RGMII MAC interfaces
  • 100BASE-TX RGMII latency transmit: <124 ns, receive <250 ns
  • 100BASE-TX MII latency transmit: <52 ns, receive <248 ns
  • EMC test standards
    • IEC 61000-4-5 surge (±4 kV)
    • IEC 61000-4-4 electrical fast transient (EFT) (±4 kV)
    • IEC 61000-4-6 conducted immunity (10 V)
    • EN55032 radiated emissions (Class A)
    • EN55032 conducted emissions (Class A)
  • Unmanaged configuration using multilevel pin strapping
  • EEE in accordance with IEEE 802.3az
  • Start of packet detection for IEEE 1588 time stamp support
  • Enhanced link detection
  • Configurable LED
  • Crystal oscillator/clock input: 25 MHz
  • 25 MHz/125 MHz synchronous clock output
  • Small package and wide temperature range
    • 32-lead, 5 mm × 5 mm LFCSP
    • Specified for −40°C to +105°C and −40°C to +85°C ambient operation
  • Low power consumption
    • 139 mW for 100BASE-TX
    • 3.3 V/2.5 V/1.8 V MAC interface VDDIO supply
    • Single-supply operation with 3.3 V VDDIO
    • Integrated power supply monitoring and POR
ADIN1200
Robust, Industrial, Low Power, 10 Mbps and 100 Mbps Ethernet PHY
ADIN1200 Functional Block Diagram ADIN1200 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 2

User Guide 2

Application Note 14

Technical Articles 3

Frequently Asked Question 1
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
DEMO-ADIN1100D2Z

10BASE-T to 10BASE-T1L Media Converter Including SPoE/APL, Featuring ADIN1100 and ADIN1200 Ethernet PHYs and LTC4296-1 PSE Controller

Features and Benefits

  • 10BASE-T to 10BASE-T1L media converter
  • SPoE PSE controller compatible with IEEE 802.3cg
  • Power source for APL devices
  • System level diagnostics over USB COM port

Product Details

The DEMO-ADIN1100D2Z is a media converter board that provides connection between a standard 10BASE-T RJ45 Ethernet port and a 10BASE-T1L device.

The DEMO-ADIN1100D2Z includes a power sourcing equipment (PSE) controller and it can power the connected 10BASE-T1L or advanced physical layer (APL) device. The PSE controller is configurable for power over data line (PoDL)/single pair power over Ethernet (SPoE) power Class 10, Class 11, Class 12, Class 13, Class 14, and Class 15, and APL power Class A, Class C, and Class 3.

The board requires an external DC power supply with output voltage and maximum output current relevant to the selected power class. For a subset of power classes (Class 10, APL A, and APL C), the board can also be powered from a USB host.

The board requires a minor modification and external power coupling inductors when used for the highest power Class 15 and APL 3.

The DEMO-ADIN1100D2Z can be used as an autonomous device, configurable by a set of switches and jumpers, indicating its status on LEDs.

The DEMO-ADIN1100D2Z can also be connected via USB to a host PC. The 10BASE-T1L link status, power status, and diagnostics are then accessible using a simple set of text commands and messages exchanged over the USB COM port interface using a serial terminal software on a PC.

eval board
EVAL-10BT1L-MCS

EVAL-10BT1L-MCS IEEE 802.3cg SPoE Shield

Features and Benefits

  • Injects or receives power from the IEEE 802.3cg-compliant SPoE cable
  • 10BASE-TX to 10BASE-T1L data conversion

Product Details

The EVAL-10BT1L-MCS is a 10BASE-TX, traditional 4-pair Ethernet, to 10BASE-T1L single-pair power over Ethernet (SPoE) media converter shield (MCS) that is compatible with SPoE power sourcing equipment (PSE) and powered device (PD) evaluation motherboards.

The EVAL-10BT1L-MCS-AZ shield power coupling network is suited for Class 10 through Class 14 power levels. The EVAL-10BT1LMCS- BZ shield power coupling network is suited for the higher power levels of Class 15 while compatible with Class 10 through Class 14. In the context of a PSE, the power coupling network allows for power to be coupled on the single pair Ethernet lines. Regarding the PD, the power coupling network extracts power from the combined power and data line.

The shield includes the ADIN1100, 10BASE-T1L PHY, and the ADIN1200, 10BASE-TX PHY, which provide the Ethernet data media conversion in the system. The on-board LT8301, isolated flyback converter, provides an isolated 3.3V power source to the PHYs.

eval board
EVAL-ADIN1200

ADIN1200 Evaluation Board

Features and Benefits

  • FMC connector for MII interface, MDIO signals, and status signals
  • Accessible, surface-mount configuration resistors and dial switches
  • Operates from a single, external, 5 V supply

Product Details

The EVAL-ADIN1200FMCZ allows simplified evaluation of the key features of the ADIN1200 robust, industrial, low power 10 Mbps and 100 Mbps Ethernet physical layer (PHY). The EVAL-ADIN1200FMCZ is powered by a single, external, 5 V supply rail that can be supplied either via the EXT_5V connector or via the P4 plug.

All chip supplies are regulated from the 5 V rail providing supply rails required for AVDD_3P3 and VDDIO.

The P3 field programmable gate array (FPGA) mezzanine card (FMC) connector is provided for connection to a master FPGA system for the media access control (MAC) interface and management data input/output (MDIO) control. The P5 connector provides an alternative means for MDIO control. The EVAL-ADIN1200FMCZ is fitted with a 25 MHz crystal (Y1).

For complete specifications for the ADIN1200 device, see the ADIN1200 data sheet, which must be consulted in conjunction with this user guide when using the EVAL-ADIN1200FMCZ.

DEMO-ADIN1100D2Z
10BASE-T to 10BASE-T1L Media Converter Including SPoE/APL, Featuring ADIN1100 and ADIN1200 Ethernet PHYs and LTC4296-1 PSE Controller
DEMO-ADIN1100D2Z Board Photo Angle View DEMO-ADIN1100D2Z Board Photo Top View DEMO-ADIN1100D2Z Board Photo Bottom View
EVAL-10BT1L-MCS
EVAL-10BT1L-MCS IEEE 802.3cg SPoE Shield
EVAL-10BT1L-SMC-AZ Angle evaluation board EVAL-10BT1L-SMC-AZ Top evaluation board EVAL-10BT1L-SMC-AZ Bottom evaluation board EVAL-10BT1L-SMC-BZ Angle evaluation board EVAL-10BT1L-SMC-BZ Top evaluation board EVAL-10BT1L-SMC-BZ Bottom evaluation board
EVAL-ADIN1200
ADIN1200 Evaluation Board
ADIN1200 Evaluation Board ADIN1200 Evaluation Board ADIN1200 Evaluation Board

Latest Discussions

Recently Viewed