ADIN1100

RECOMMENDED FOR NEW DESIGNS

Robust, Industrial, Low Power 10BASE-T1L Ethernet PHY

Viewing:

Overview

  • 10BASE-T1L IEEE Standard 802.3cg-2019 compliant
  • Cable reach up to 1700 m with 1.0 V p-p and 2.4 V p-p
  • Supports 1.0 V p-p and 2.4 V p-p transmit levels
  • MDI polarity detection and correction
  • Supports intrinsic safety applications
  • Low power consumption: 39 mW (dual supply, 1.0 V p-p)
  • Diagnostics
    • Cable fault detection with TDR
    • Link quality indicator with MSE
    • Frame generator and checker
    • Multiple loopback modes
    • IEEE test mode support
  • MII, RMII and RGMII MAC interfaces
  • MDIO Management Interface
  • Unmanaged configuration using pin strapping
  • 25 MHz crystal or external clock input (50 MHz for RMII)
  • Single or dual supply with 1.8 V or 3.3 V operation
  • 3.3 V, 2.5 V, or1.8 V MAC interface VDDIO supply
  • Integrated power supply monitoring and POR
  • EMC test standards
    • IEC 61000-4-4 EFT (±4 kV)
    • IEC 61000-4-2 ESD (±4 kV contact discharge)
    • IEC 61000-4-2 ESD (±8 kV air discharge)
    • IEC 61000-4-5 surge (±4 kV)
    • IEC 61000-4-6 conducted immunity (10 V/m)
    • IEC 61000-4-3 radiated immunity (Class A)
    • EN 55032 radiated emissions (Class B)
  • Small package: 40-lead, 6 mm x 6 mm LFCSP
  • Temperature range
    • Industrial: -40°C to +85°C
    • Extended:-40°C to +105°C

The ADIN1100 is a low power, single port, 10BASE-T1L transceiver designed for industrial Ethernet applications and is compliant with the IEEE® 802.3cg-2019 Ethernet standard for long reach 10 Mbps single pair Ethernet (SPE). The ADIN1100 integrates an Ethernet PHY core with all the associated analog circuitry, input and output clock buffering, the management interface control register and subsystem registers, as well as the MAC interface and control logic to manage the reset, clock control, and pin configuration.

The ADIN1100 supports cable reach of up to 1700 meters with autonegotiation enabled and has ultra low power consumption of 39 mW.

The PHY core supports the 1.0 V p-p operating mode and the 2.4 V p-p operating mode defined in the IEEE 802.3cg standard and can operate from a single power supply rail of 1.8 V or 3.3 V, with the lower voltage option supporting the 1.0 V p-p transmit voltage level.

The ADIN1100 has an integrated voltage supply monitoring circuit and power-on reset (POR) circuitry to improve system level robustness.

The MDIO interface is a 2-wire serial interface for communication between a host processor or MAC and the ADIN1100, thereby allowing access to control and status information in the PHY core management registers. This interface is compatible with both the IEEE 802.3 Standard Clause 22 and Clause 45 management frame structures.

Applications

  • Process Control
  • Factory Automation
  • Building Automation
  • Field instruments and switches

ADIN1100
Robust, Industrial, Low Power 10BASE-T1L Ethernet PHY
ADIN1100 Functional Block Diagram ADIN1100 Chip Board ADIN1100 Pin Configuration
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
eval board
EVAL-ADIN6310T1LEBZ

ADIN6310 Field Switch Reference Design User Guide

Features and Benefits

  • 6 port Ethernet switch ADIN6310
    • 2Gb trunk ports; SGMII by SMA or ADIN1300 by RGMII
    • 4 spur 10BASE-T1L ports, ADIN1100 by RGMII
  • IEEE 802.3cg-compliant SPoE PSE controller, LTC4296-1
    • Power Class 12
    • Power classification by SCCP (not enabled)
  • Arm® Cortex®-M4 microcontroller, MAX32690
    • External flash and RAM
  • Zephyr open source software project
  • Unmanaged mode with basic switch and PSE power
    • VLAN IDs 1-10 enabled on all ports
    • Power coupled to 10BASE-T1L cable for all spur ports
    • DIP switch options to enable other features (Time Sync, LLDP, IGMP Snooping)
  • Managed mode using switch evaluation package TSN/Redundancy evaluations
  • Time sensitive networking (TSN) capable
    • Scheduled traffic (IEEE 802.1Qbv)
    • Frame preemption (IEEE 802.1Qbu)
    • Per stream filtering and policing (IEEE 802.1Qci)
    • Frame replication and elimination for reliability (IEEE 802.1CB)
  • IEEE 802.1AS 2020 time synchronization
  • Redundancy capabilities
    • High availability seamless redundancy (HSR)
    • Parallel redundancy protocol (PRP)
    • Media redundancy protocol (MRP)
  • Host interface hardware strapping with jumpers, choice of
    • Single/Dual/Quad SPI interface
    • 10Mbps/100Mbps/1000Mbps Ethernet port (Port 2/Port 3)
    • SGMII/100BASE-FX/1000BASE-KX
    • Header for direct SPI access (Single/Dual/Quad)
  • Scale port count by cascading by RJ45 or SGMII/1000BASE-KX/ 100BASE-FX
  • PHY strapping by surface-mount configuration resistors
    • Default state is software power down for spur Ports
  • Switch firmware manages PHY operation over MDIO
  • Operates from a single, external 9V to 30V supply
  • LED indicators on GPIO, TIMER pins

Product Details

This user guide describes the ADIN6310 Field switch evaluation board with support for four 10BASE-T1L spur ports and two standard Gigabit capable Ethernet trunk ports. The hardware includes single-pair power over Ethernet (SPoE) LTC4296-1 circuit with optional serial communication classification protocol (SCCP) support. The default operation of the hardware is an unmanaged mode where the MAX32690 Arm Cortex-M4 microcontroller configures the switch into a basic switching mode and the PSE configured for Class 12 operation. Enhance the unmanaged switch operation by the DIP switch (S4), which provides ability to enable features such as time synchronization, LLDP, or IGMP snooping by default. Disable the PSE by using the DIP switch, default is enabled.

For more extensive switch evaluation, refer to the TSN switch evaluation package available from the ADIN6310 product page. This evaluation package provides ability to exercise the TSN functionality in addition to Redundancy features.

eval board
DEMO-ADIN1100D2Z

10BASE-T to 10BASE-T1L Media Converter Including SPoE/APL, Featuring ADIN1100 and ADIN1200 Ethernet PHYs and LTC4296-1 PSE Controller

Features and Benefits

  • 10BASE-T to 10BASE-T1L media converter
  • SPoE PSE controller compatible with IEEE 802.3cg
  • Power source for APL devices
  • System level diagnostics over USB COM port

Product Details

The DEMO-ADIN1100D2Z is a media converter board that provides connection between a standard 10BASE-T RJ45 Ethernet port and a 10BASE-T1L device.

The DEMO-ADIN1100D2Z includes a power sourcing equipment (PSE) controller and it can power the connected 10BASE-T1L or advanced physical layer (APL) device. The PSE controller is configurable for power over data line (PoDL)/single pair power over Ethernet (SPoE) power Class 10, Class 11, Class 12, Class 13, Class 14, and Class 15, and APL power Class A, Class C, and Class 3.

The board requires an external DC power supply with output voltage and maximum output current relevant to the selected power class. For a subset of power classes (Class 10, APL A, and APL C), the board can also be powered from a USB host.

The board requires a minor modification and external power coupling inductors when used for the highest power Class 15 and APL 3.

The DEMO-ADIN1100D2Z can be used as an autonomous device, configurable by a set of switches and jumpers, indicating its status on LEDs.

The DEMO-ADIN1100D2Z can also be connected via USB to a host PC. The 10BASE-T1L link status, power status, and diagnostics are then accessible using a simple set of text commands and messages exchanged over the USB COM port interface using a serial terminal software on a PC.

eval board
EVAL-10BT1L-MCS

EVAL-10BT1L-MCS IEEE 802.3cg SPoE Shield

Features and Benefits

  • Injects or receives power from the IEEE 802.3cg-compliant SPoE cable
  • 10BASE-TX to 10BASE-T1L data conversion

Product Details

The EVAL-10BT1L-MCS is a 10BASE-TX, traditional 4-pair Ethernet, to 10BASE-T1L single-pair power over Ethernet (SPoE) media converter shield (MCS) that is compatible with SPoE power sourcing equipment (PSE) and powered device (PD) evaluation motherboards.

The EVAL-10BT1L-MCS-AZ shield power coupling network is suited for Class 10 through Class 14 power levels. The EVAL-10BT1LMCS- BZ shield power coupling network is suited for the higher power levels of Class 15 while compatible with Class 10 through Class 14. In the context of a PSE, the power coupling network allows for power to be coupled on the single pair Ethernet lines. Regarding the PD, the power coupling network extracts power from the combined power and data line.

The shield includes the ADIN1100, 10BASE-T1L PHY, and the ADIN1200, 10BASE-TX PHY, which provide the Ethernet data media conversion in the system. The on-board LT8301, isolated flyback converter, provides an isolated 3.3V power source to the PHYs.

eval board
EVAL-ADIN1100

Evaluating the ADIN1100 Robust, Industrial, Low Power 10BASE-T1L PHY, and Media Converter to 10BASE-T with ADIN1200 Ethernet PHY

Features and Benefits

  • User friendly access to all ADIN1100 features
  • (GUI) software on PC or standalone hardware configured operation
  • Flexible power supplies and prototyping options
  • On-board ARM Cortex-M ADuCM4050 microcontroller
  • 10BASE-T1L to 10BASE-T media converter

Product Details

The EVAL-ADIN1100EBZ is a flexible platform enabling quick evaluation of the ADIN1100 (40-pin)/ADIN1101 (32-pin), robust, low power 10BASE-T1L PHY. The EVAL-ADIN1100EBZ provides 10 Mbps single pair Ethernet (SPE) connections with devices across 1.7 km of cable.

The ADIN1101 offers the same functionality as the ADIN1100 but in a smaller 32-pin package with integrated hybrid and termination resistors. The EVAL-ADIN1100EBZ evaluation board is an ideal platform for assessing the 10BASE-T1L functionality, behavior, and performance of the ADIN1101.

The evaluation board offers two modes of operation for maximum flexibility. Connected to a PC via USB port, the full set of the ADIN1100 register settings and features such as link quality monitoring and diagnostics can be accessed with the ADIN1100 GUI software.

Alternatively, the EVAL-ADIN1100EBZ board can operate in standalone mode where it is configured by setting hardware configuration links and switches. On-board LEDs provide status indication.

The ADIN1100 data (MII, RMII, and RGMII) and management (MDIO) interfaces are accessible on header connectors for easy connection to an external host controller.

A small prototyping area and test points are provided for experimentation with alternative cable connection topologies including isolation transformers and/or power coupling inductors.

The platform can perform as a 10BASE-T1L to 10BASE-T media converter. This feature enables connection to other devices (demonstration boards or custom prototypes) with a 10BASE-T1L Ethernet port and conversion of the data to standard Ethernet, which is accessible via the RJ45 connector.

Full details about the ADIN1100 are available in the ADIN1100 data sheet, which must be consulted when using the EVALADIN1100EBZ.Z.

eval board
AD-T1LUSB2.0-EBZ

USB2.0 to 10BASE-T1L Interface Board

Features and Benefits

  • Easy-to-use USB2.0 to 10BASE-T1L interface
  • Efficient data communication utilizing LAN9500A USB Ethernet Controller and MAC connected via MII to the ADIN1100 PHY
  • On-board EEPROM for saving and recalling MAC configurations
  • LEDs indicating MAC link status and user-programmable PHY status flags
  • Operates without an external power supply, powered directly from the USB bus

Product Details

The AD-T1LUSB2.0-EBZ is a board ready for use out-of-the-box to quickly control any system with a 10BASE-T1L interface. The current hardware configuration provides a straightforward architecture with a USB Ethernet Controller and MAC (LAN9500A) connected through MII to the ADIN1100 PHY.

The design also includes an EEPROM for saving and recalling MAC configurations and status LEDs to indicate link status (MAC) and user-programmable status flags from the PHY.

The AD-T1LUSB2.0-EBZ board does not require any configuration to be functional and ready for use.

A couple of design examples that have a 10BASE-T1L interface that will work together with the AD-T1LUSB2.0-EBZ board are:

  • AD-SWIOT1L-SL - Software-configurable Analog and Digital I/O with 10BASE-T1L Evaluation and Development Platform
  • AD-APARD32690-SL - Arduino Form-factor Development Platform Based on MAX32690 ARM® Cortex®-M4 Microcontroller

Applications:

  • Industrial Ethernet Application Development
  • Building Automation

EVAL-ADIN6310T1LEBZ
ADIN6310 Field Switch Reference Design User Guide
EVAL-ADIN6310T1LEBZ Evaluation Board Photo Angle View EVAL-ADIN6310T1LEBZ Evaluation Board Photo Top View EVAL-ADIN6310T1LEBZ Evaluation Board Photo Bottom View
DEMO-ADIN1100D2Z
10BASE-T to 10BASE-T1L Media Converter Including SPoE/APL, Featuring ADIN1100 and ADIN1200 Ethernet PHYs and LTC4296-1 PSE Controller
DEMO-ADIN1100D2Z Board Photo Angle View DEMO-ADIN1100D2Z Board Photo Top View DEMO-ADIN1100D2Z Board Photo Bottom View
EVAL-10BT1L-MCS
EVAL-10BT1L-MCS IEEE 802.3cg SPoE Shield
EVAL-10BT1L-SMC-AZ Angle evaluation board EVAL-10BT1L-SMC-AZ Top evaluation board EVAL-10BT1L-SMC-AZ Bottom evaluation board EVAL-10BT1L-SMC-BZ Angle evaluation board EVAL-10BT1L-SMC-BZ Top evaluation board EVAL-10BT1L-SMC-BZ Bottom evaluation board
EVAL-ADIN1100
Evaluating the ADIN1100 Robust, Industrial, Low Power 10BASE-T1L PHY, and Media Converter to 10BASE-T with ADIN1200 Ethernet PHY
ADIN1100 Evaluation Board - Angle View ADIN1100 Evaluation Board - Top View ADIN1100 Evaluation Board - Bottom View
AD-T1LUSB2.0-EBZ
USB2.0 to 10BASE-T1L Interface Board
AD-T1LUSB2.0 Evaluation Board Block Diagram AD-T1LUSB2.0 Evaluation Board Angle View AD-T1LUSB2.0 Evaluation Board Top View AD-T1LUSB2.0 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed