ADF4158

RECOMMENDED FOR NEW DESIGNS

Direct Modulation/Waveform Generating, 6.1 GHz Fractional-N Frequency Synthesizer

Viewing:

Overview

  • RF bandwidth to 6.1 GHz
  • 25-bit fixed modulus allows subhertz frequency resolution
  • Frequency and phase modulation capability
  • Sawtooth and triangular waveforms in the frequency domain
  • Parabolic ramp
  • Ramp superimposed with FSK
  • Ramp with 2 different sweep rates
  • Ramp delay
  • Ramp frequency readback
  • Ramp interruption
  • 2.7 V to 3.3 V power supply
  • Separate VP allows extended tuning voltage
  • Programmable charge pump currents
  • 3-wire serial interface
  • Digital lock detect
  • Power-down mode
  • Cycle slip reduction for faster lock times
  • Switched bandwidth fast-lock mode
  • Qualified for automotive applications

The ADF4158 is a 6.1 GHz, fractional-N frequency synthesizer with modulation and waveform generation capability. It contains a 25-bit fixed modulus, allowing subhertz resolution at 6.1 GHz. It consists of a low noise digital phase frequency detector (PFD), a precision charge pump, and a programmable reference divider. There is a sigma-delta (Σ-Δ) based fractional interpolator to allow programmable fractional-N division. The INT and FRAC registers define an overall N-divider as N = INT + (FRAC/225).

The ADF4158 can be used to implement frequency shift keying (FSK) and phase shift keying (PSK) modulation. There are also a number of frequency sweep modes available, which generate various waveforms in the frequency domain, for example, sawtooth and triangular waveforms. Sweeps can be set to run automatically, or each step manually triggered by an external pulse. The ADF4158 features cycle slip reduction circuitry, which leads to faster lock times, without the need for modifications to the loop filter.

Control of all on-chip registers is via a simple 3-wire interface. The device operates with a power supply ranging from 2.7 V to 3.3 V and can be powered down when not in use.

Applications

  • Frequency modulated continuous wave (FMCW) radar
  • Communications test equipment

ADF4158
Direct Modulation/Waveform Generating, 6.1 GHz Fractional-N Frequency Synthesizer
ADF4158 Functional Block Diagram ADF4158 Pin Configuration
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
Evaluation Software 1

ADF4158 and ADF4159 Evaluation Board Software

 


Hardware Ecosystem

Parts Product Life Cycle Description
Frequency Dividers & Multipliers 1
ADF5001 PRODUCTION 4 GHz TO 18 GHz Divide-by-4 Prescaler
LDO Linear Regulators 3
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
ADP3334 NOT RECOMMENDED FOR NEW DESIGNS High Accuracy Low IQ, 500 mA anyCAP­® Adjustable Low Dropout Regulator
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
Operational Amplifiers (Op Amps) 1
OP184 PRODUCTION Single-Supply Rail-to-Rail Input/Output Operational Amplifier
Switching Regulators & Controllers 1
ADP1613 PRODUCTION 650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 2.0 A Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

IBIS Model 1


Evaluation Kits

eval board
EVAL-ADF4158

ADF4158 Evaluation Board

Features and Benefits

  • Self-contained board including synthesizer, VCO, 10 MHz TCXO reference, USB interface, voltage regulators, and loop filter (5.8 GHz)
  • Designed for 10 MHz PFD frequency, minimum charge pump current, and 20 kHz loop bandwidth
  • Accompanying software allows control of synthesizer functions from a PC (via USB interface)
  • Battery operated: choice of 3 V or 5 V supplies

Product Details

The EVAL-ADF4158EB1Z evaluates the performance of the ADF4158 frequency synthesizer for phase locked loops (PLL). The board contains the ADF4158 synthesizer, a PC connector, SMA connectors for the power supplies, and an RF output. There is also a low pass loop filter (20 kHz) and a VCO (Z Communications, Inc., VCO940ME03 5.8 GHz) on board. The evaluation board is set up for a 10 MHz PFD comparison frequency. An on-board TCXO provides the 10 MHz reference frequency. A USB cable is included with the board to connect to a PC USB port. 

 

The package also contains Windows® software (XP, Vista, and 7 compatible) to allow easy programming of the synthesizer.

EVAL-ADF4158
ADF4158 Evaluation Board
ADF4158 Evaluation Board ADF4158 Evaluation Board - Top View ADF4158 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed