ADE7763

PRODUCTION

Single-Phase Active and Apparent Energy Metering IC

Viewing:

Overview

  • High accuracy; supports IEC 61036/60687, IEC62053-21, and IEC62053-22
  • On-chip digital integrator enables direct interface-to-current sensors with di/dt output
  • A PGA in the current channel allows direct interface to shunts and current transformers
  • Active and apparent energy, sampled waveform, and current and voltage rms
  • Less than 0.1% error in active energy measurement over a dynamic range of 1000 to 1 at 25°C
  • Positive-only energy accumulation mode available
  • On-chip user programmable threshold for line voltage surge and SAG and PSU supervisory
  • Digital calibration for power, phase, and input offset
  • On-chip temperature sensor (±3°C typical)
  • SPI®-compatible serial interface
  • Please see data sheet for additional features.
ADE7763
Single-Phase Active and Apparent Energy Metering IC
ADE7763 Functional Block Diagram ADE7763 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADE9153A RECOMMENDED FOR NEW DESIGNS Energy Metering IC with Autocalibration
ADE7953 PRODUCTION Single Phase Multifunction Metering IC with Neutral Current Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADE7763

ADE7763 Evaluation Board

Product Details

This documentation describes the ADE7763 Evaluation Kit Hardware and Software functionality. The ADE7763 evaluation board, together with the ADE7763 data sheet and this documentation, provides a      complete evaluation platform for the ADE7763. The evaluation board has been designed so that the ADE7763 can be evaluated in its end application easily. Using the appropriate transducers on the current channel (e.g., shunt, CT, di/dt sensor, etc.), the evaluation board can be connected to a test bench or high voltage (240 V rms) test circuit. An on-board resistor divider network provides the attenuation for the line voltage. This application note also describes how the current transducers should be connected for the best performance. The evaluation board (watt-hour meter) is configured and calibrated via the parallel port of a PC. The data interface between the evaluation board and the PC is fully isolated. Windows™ based software is provided with the evaluation board, which allows it to be quickly configured as an energy meter. The evaluation board also functions as a stand-alone evaluation system, which can be easily incorporated into an existing system via a 25 way D-Sub connector. The evaluation board requires two external 5V power supplies (one is required for isolation purposes) and the appropriate current transducer.


EVAL-ADE7763
ADE7763 Evaluation Board

Latest Discussions

Recently Viewed