ADA4091-4

PRODUCTION

Precision, Micropower, OVP, RRIO Quad Op Amp

Viewing:

Overview

  • Single-supply operation: 3.0 V to 30 V
  • Wide input voltage range
  • Rail-to-rail output swing
  • Low supply current: 200 μA/amplifier
  • Wide bandwidth: 1.2 MHz
  • Slew rate: 0.46 V/μs
  • Low offset voltage: 250 μV maximum
  • No phase reversal
  • Overvoltage protection (OVP)
    • 25 V above/below supply rails at ±5 V
    • 12 V above/below supply rails at ±15 V

The ADA4091-2 dual and ADA4091-4 quad are micropower, single-supply, 1.2 MHz bandwidth amplifiers featuring rail-torail inputs and outputs. They are guaranteed to operate from a +3.0 V to +30 V single supply as well as from ±1.5 V to ±15 V dual supplies.

The ADA4091-2 / ADA4091-4 features a unique input stage that allows the input voltage to exceed either supply safely without any phase reversal or latch-up; this is called overvoltage protection (OVP).

Applications for these amplifiers include portable telecommunications equipment, power supply control and protection, and interface for transducers with wide output ranges. Sensors requiring a rail-to-rail input amplifier include Hall effect, piezoelectric, and resistive transducers.

The ability to swing rail-to-rail at both the input and output enables designers, for example, to build multistage filters in single-supply systems and to maintain high signal-to-noise ratios (SNR).

The ADA4091-2 / ADA4091-4 is specified over the extended industrial temperature range of −40°C to +125°C. The ADA4091-2 / ADA4091-4 is part of the growing selection of 36 V, low power operational amplifiers from Analog Devices, Inc.,

The ADA4091-2 is available in 8-lead, plastic SOIC and 8-lead LFCSP packages. The ADA4091-4 is available in 14–lead TSSOP and 16-lead LFCSP surface-mount packages.

Applications

  • Industrial process control
  • Battery-powered instrumentation
  • Power supply control and protection
  • Telecommunications
  • Remote sensors
  • Low voltage strain gage amplifiers
  • DAC output amplifiers

ADA4091-4
Precision, Micropower, OVP, RRIO Quad Op Amp
ADA4091-4 Pin Configuration ADA4091-4 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4091

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-4

EVAL-OPAMP-4 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards has been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-4RUZ (Quad 14-Lead TSSOP) RU-14
  • EVAL-PRAOPAMP-4RZ (Quad 14-Lead SOIC) R-14

EVAL-OPAMP-4
EVAL-OPAMP-4 Evaluation Board

Reference Designs

Pressure Sensor Signal Conditioning Circuit
CN0295 Circuits from the lab

Flexible, 4 mA-to-20 mA Pressure Sensor Transmitter with Voltage or Current Drive

Features and Benefits

  • 4-20mA transmitter
  • Voltage or current drive
  • Optimized for pressure sensors
  • Low Power
CN0295
Flexible, 4 mA-to-20 mA Pressure Sensor Transmitter with Voltage or Current Drive
Pressure Sensor Signal Conditioning Circuit

Latest Discussions

No discussions on ADA4091-4 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed