AD9736
PRODUCTION14-Bit, 1200 MSPS DACs
- Part Models
- 4
- 1ku List Price
- Starting From $46.78
Part Details
- Pin-compatible family
- Excellent dynamic performance
- AD9736: SFDR = 82 dBc at fOUT = 30 MHz
- AD9736: SFDR = 69 dBc at fOUT = 130 MHz
- AD9736: IMD = 87 dBc at fOUT = 30 MHz
- AD9736: IMD = 82 dBc at fOUT = 130 MHz
- LVDS data interface with on-chip 100 Ω terminations
- Built-in self test
- LVDS sampling integrity
- LVDS-to-DAC data transfer integrity
- Low power: 380 mW (IFS = 20 mA; fOUT = 330 MHz)
- 1.8/3.3 V dual-supply operation
- Adjustable analog output
- 8.66 mA to 31.66 mA (RL = 25 Ω to 50 Ω)
- On-chip 1.2 V reference
- 160-lead chip scale ball grid array (CSP_BGA) package
The AD9736, AD9735, and AD9734 are high performance, high frequency DACs that provide sample rates of up to 1200 MSPS, permitting multicarrier generation up to their Nyquist frequency. The AD9736 is the 14-bit member of the family, while the AD9735 and the AD9734 are the 12-bit and 10-bit members, respectively. They include a serial peripheral interface (SPI) port that provides for programming of many internal parameters and enables readback of status registers.
A reduced-specification LVDS interface is utilized to achieve the high sample rate. The output current can be programmed over a range of 8.66 mA to 31.66 mA. The AD973x family is manufactured on a 0.18 μm CMOS process and operates from 1.8 V and 3.3 V supplies for a total power consumption of 380 mW in bypass mode. It is supplied in a 160-lead chip scale ball grid array for reduced package parasitics.
Product Highlights
- Low noise and intermodulation distortion (IMD) features enable high quality synthesis of wideband signals at intermediate frequencies up to 600 MHz.
- Double data rate (DDR) LVDS data receivers support the maximum conversion rate of 1200 MSPS.
- Direct pin programmability of basic functions or SPI port access offers complete control of all AD973x family functions.
- Manufactured on a CMOS process, the AD973x family uses a proprietary switching technique that enhances dynamic performance.
- The current output(s) of the AD9736 family are easily configured for single-ended or differential circuit topologies.
Applications
- Broadband communications systems
- Cellular infrastructure(digital predistortion)
- Point-to-point wireless
- CMTS/VOD
- Instrumentation, automatic test equipment
- Radar, avionics
Documentation
Data Sheet 1
User Guide 1
Application Note 4
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9736BBC | 160 ball CSPBGA (12x12x1.4mm) | ||
AD9736BBCRL | 160 ball CSPBGA (12x12x1.4mm) | ||
AD9736BBCZ | 160 ball CSPBGA (12x12x1.4mm) | ||
AD9736BBCZRL | 160 ball CSPBGA (12x12x1.4mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 11, 2015 - 14_0254 Bump and Assembly Transfer of Select 10x10 and 12x12 Flip Chip Products |
||
AD9736BBC | PRODUCTION | |
AD9736BBCRL | PRODUCTION | |
AD9736BBCZ | PRODUCTION | |
AD9736BBCZRL | PRODUCTION | |
Mar 16, 2011 - 10_0105 Conversion to Laser Marking for the BGA Packages (Single Grades) |
||
AD9736BBC | PRODUCTION | |
AD9736BBCRL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
ACE Evaluation Software
Run this executable to install ACE on your computer to evaluate the AD9736, AD9735, and AD9734 high-speed DACs.
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Fanout Buffers & Splitters 1 | ||
ADCLK914 | RECOMMENDED FOR NEW DESIGNS | Ultrafast, SiGe, Open-Collector HVDS Clock/Data Buffer |
Phase-Locked Loop (PLL) Synthesizers 2 | ||
ADF4150 | RECOMMENDED FOR NEW DESIGNS | Fractional-N/Integer-N PLL Synthesizer |
ADF4350 | PRODUCTION | Wideband Synthesizer with Integrated VCO |
Parts | Product Life Cycle | Description |
---|---|---|
AD9739A | RECOMMENDED FOR NEW DESIGNS | 14-Bit, 2.5 GSPS, RF Digital-to-Analog Converter |
Tools & Simulations
AD9736 IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.