AD9557

RECOMMENDED FOR NEW DESIGNS

Dual-Input Multiservice Line Card Adaptive Clock Translator

Viewing:

Part Details

  • Supports GR-1244 Stratum 3 stability in holdover mode
  • Supports smooth reference switchover with virtually no disturbance on output phase
  • Supports Telcordia GR-253 jitter generation, transfer, and tolerance for SONET/SDH up to OC-192 systems
  • Supports ITU-T G.8262 synchronous Ethernet slave clocks
  • Supports ITU-T G.823, G.824, G.825, and G.8261
  • Auto/manual holdover and reference switchover
  • 2 reference inputs (single-ended or differential)
  • Input reference frequencies: 2 kHz to 1250 MHz
  • Reference validation and frequency monitoring (1 ppm)
  • Programmable input reference switchover priority
  • 20-bit programmable input reference divider
  • 2 pairs of clock output pins, with each pair configurable as a single differential LVDS/HSTL output or as 2 single-ended CMOS outputs
  • Output frequencies: 360 kHz to 1250 MHz
  • Programmable 17-bit integer and 23-bit fractional feedback divider in digital PLL
  • Programmable digital loop filter covering loop bandwidths from 0.1 Hz to 5 kHz (2 kHz maximum for <0.1 dB of peaking)
  • Low noise system clock multiplier
  • Frame sync support
  • Adaptive clocking
  • Optional crystal resonator for system clock input
  • On-chip EEPROM to store multiple power-up profiles
  • Pin program function for easy frequency translation configuration
  • Software controlled power-down
  • 40-lead, 6 mm × 6 mm, LFCSP package
AD9557
Dual-Input Multiservice Line Card Adaptive Clock Translator
AD9557 Functional Block Diagram AD9557 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock ICs 4
AD9512 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Fanout Buffers & Splitters 5
ADCLK925 RECOMMENDED FOR NEW DESIGNS Ultrafast SiGe ECL Clock/Data Buffers
ADCLK944 RECOMMENDED FOR NEW DESIGNS 2.5 V/3.3 V, Four LVPECL Outputs, SiGe Clock Fanout Buffer
ADCLK948 RECOMMENDED FOR NEW DESIGNS Two Selectable Inputs, 8 LVPECL Outputs SiGe Clock Fanout Buffer
ADCLK854 RECOMMENDED FOR NEW DESIGNS 1.8 V, 12-LVDS/24-CMOS Output, Low Power Clock Fanout Buffer
ADCLK846 RECOMMENDED FOR NEW DESIGNS 1.8 V, 6 LVDS/12 CMOS Outputs Low Power Clock Fanout Buffer
LDO Linear Regulators 1
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
Switching Regulators & Controllers 1
ADP1829 PRODUCTION Dual, Interleaved, Step-Down DC-to-DC Controller with Tracking
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-AD9557

AD9557 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9557.

EVAL-AD9557
AD9557 Evaluation Board

Latest Discussions

Recently Viewed